Analog is Everywhere

Outstanding RF performance – at outstanding prices.
In power detection, analog is everywhere.

RF Log Amps

Download this Ad
(pdf, 702,714 bytes)

ADI's new log amps redefine the parameters of accurate RF power detection. These detectors support all cellular and broadband wireless standards and other demanding applications up to 10 GHz – enabling designers to address more applications with less time and effort. They also provide performance and value that are unsurpassed in the industry.

From RF to IF, mixers to power detection, for handsets to base stations – analog is everywhere.




Order Samples

AD8317 1 MHz to 10 GHz Logarithmic Detector / Controller
AD8318 1 MHz to 8 GHz Logarithmic Detector / Controller
AD8319 1 MHz to 10 GHz 40 dB Log Detector / Controller



Technical Articles

60 dB Log Amp Provides Measurement and Control Up To 8 GHz  by Matthew Pilotte, ADI (RF Globalnet, 7/2004)

Tightening the screws in RF power measurement  by Carlos Calvo and Anthony Mazzei, ADI (RF Design, 4/2005)




Additional Information

Log Amp/Detectors Selection Table

See all our Amplifiers

Visit RF/IF Components for all your RF/IF needs

Send Feedback X
content here.
content here.

Send Feedback

Close