Download this Ad |
ADI's new log amps redefine the parameters of accurate RF power detection. These detectors support all cellular and broadband wireless standards and other demanding applications up to 10 GHz enabling designers to address more applications with less time and effort. They also provide performance and value that are unsurpassed in the industry.
From RF to IF, mixers to power detection, for handsets to base stations analog is everywhere. |
Order Samples
| AD8317 | 1 MHz to 10 GHz Logarithmic Detector / Controller |
| AD8318 | 1 MHz to 8 GHz Logarithmic Detector / Controller |
| AD8319 | 1 MHz to 10 GHz 40 dB Log Detector / Controller |
Technical Articles
60 dB Log Amp Provides Measurement and Control Up To 8 GHz by Matthew Pilotte, ADI (RF Globalnet, 7/2004)
Tightening the screws in RF power measurement by Carlos Calvo and Anthony Mazzei, ADI (RF Design, 4/2005)
Additional Information
Log Amp/Detectors Selection Table
See all our Amplifiers
Visit RF/IF Components for all your RF/IF needs
© 1995 - Analog Devices, Inc. All Rights Reserved