Download this ad
(pdf, 180,193 bytes)
Precision and value for low voltage designs ... If you're designing medical or industrial systems, our new AD8553 combines all the in-amp features you wanted for portable applications. Extended battery life with operation from 5.5 V down to 1.8 V and a shutdown mode that reduces total supply current to less than 4 µA, the AD8553 is the most battery-friendly in-amp in the industry. Excellent signal conditioning high CMRR, low offset voltage, low drift, and low noise combine to make the AD8553 ideal for precision applications. Design simplicity forget using discrete solutions that require laser trimming and more board space, or in-amps that require an external op amp to drive the VREF pin. Lowest cost In addition to better performance and power savings, the AD8553 costs 30% to 50% less than the competition. You can’t build or buy better in-amp performance and value for your next low voltage design.
Product Presentation (366,795 bytes)
Press Coverage
Super low voltage instrumentation amp (Dataweek, 07/27/2005)
Half-price instrumentation amplifiers deliver precision (eeProductCenter, 05/27/2005)
Instrument Amp Takes On Low Voltage Apps (analogZone, 07/2005)
Instrumentation amplifier runs down to 1.8V (Electronicstalk, 06/02/2005)
New Analog Devices Instrumentation Amplifier Delivers Precision Performance to Low-Voltage Applications Planet Analog, 09/13/2005)
© 1995 - Analog Devices, Inc. All Rights Reserved