LOW-POWER, 12-BIT, 1.8-V A/D CONVERTER CONSUMES ONLY 660 MW AT 500 MSPS

Analog Devices, Inc. has introduced two new data converters designed to deliver the speed and performance at low power necessary for a range of communications and industrial applications.
Low-Power, 12-bit, 1.8-V A/D Converter Consumes Only 660 mW at 500 MSPS

Norwood, MA (04/19/2011) - Analog Devices, Inc. (ADI) has introduced two new data converters designed to deliver the speed and performance at low power necessary for a range of communications and industrial applications. Now available, the AD9434, a low-power, 12-bit, 500-MSPS (mega samples per second) A/D converter reduces thermal considerations by consuming only 660 mW of power in a space-saving 8 mm x 8 mm LFCSP package.

Also available is an 8-bit, pin-compatible version, the AD9484 A/D converter.

With 65-dBFS SNR (signal-to-noise ratio) up to a 250-MHz input frequency at 500 MSPS, the AD9434 A/D converter meets the low power, small size, and high dynamic range requirements needed for communications infrastructure, radar systems, data acquisition systems and test and measurement applications. The AD9434 A/D converter also is pin-compatible with ADI’s AD9230 12-bit, 250-MSPS A/D converter to allow for easy substitution with minimal design changes in many applications.

The AD9434 provides a complete signal conversion solution with sample-and-hold, voltage reference, LVDS outputs, a single 1.8-V supply and integrated data clock output with programmable clock included on the component. The LVDS digital output data and output-clock timing interface are programmable to provide flexibility with today’s FPGA (field-programmable gate array) products.

AD9434 12-bit A/D Converter Key Features:

  • Low power dissipation: 660 mW at 500 MSPS
  • 10.5 ENOB up to 250 MHz at 500 MSPS
  • 78 dBc SFDR up to 250 MHz at 500 MSPS
  • Integrated input buffer
  • Pin-compatible with the AD9230 A/D converter’s 8 mm x 8 mm, 56-pin LFCSP
  • Linearity: DNL: ± 0.5 LSB typical; INL: ±0.6 LSB typical

Availability, Pricing and Complementary Components

Product Sample Availability Full Volume Production Price Each
in 1,000 Quantities
Packaging
AD9434

Now

Now $125

56-lead LFCSP 
8 mm x 8 mm

AD9484

Now

Now $36

56-lead LFCSP
8 mm x 8 mm

The AD9434 A/D converter can be designed into circuits for communications applications with ADI’s AD9523/24 low-jitter clock generator and ADL5562 ultra-low-distortion RF/IF differential amplifier.

About Analog Devices

Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 100,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index. http://www.analog.com

Follow ADI on Twitter at http://www.twitter.com/ADI_News

To subscribe to Analog Dialogue, ADI's monthly technical journal, visit: http://www.analog.com/subscribe.

Editor's Contact Information:

Bob Olson
781-937-1666

bob.olson@analog.com

沪ICP备09046653号
Send Feedback X
content here.
content here.

Send Feedback

Close