ADA4940-1 Evaluation Board

Product Details

The ADA4940-1ACP-EBZ evaluation board aids in the testing of the ADA4940-1 single high speed differential amplifier. The ADA4940-1ACP-EBZ is a bare board, that is there are no components soldered to the board. This enables users to customize the circuit and quickly prototype a variety of differential amplifier circuits, which minimizes risk and reduces time to market. This evaluation board will also support any of the Analog Devices, Inc., ADA49XX-1 series of single high speed differential amplifiers.


Documentation

SampleBuy

Price, packaging, availability

ADA4940-1 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADA4940-1ACP-EBZ Status: Production 16-Lead LFCSP Bare Evaluation Board $18.25 Yes -
ADA4940-1ACPZ-R7 Status: Production 16-Lead LFCSP - Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close