Add to Signal Chain Designer

AD8209:  High Voltage, Precision Difference Amplifier

Product Details

Product Status:Recommended for New Designs

The AD8209 is a single-supply difference amplifier ideal for amplifying and low-pass filtering small differential voltages in the presence of a large common-mode voltage. The input common-mode voltage range extends from −2 V to +45 V at a single +5 V supply. The AD8209 is qualified per AEC-Q100 specifications. The amplifier offers enhanced input overvoltage and ESD protection, and includes EMI filtering.

Automotive applications demand robust, precision components for improved system control. The AD8209 provides excellent ac and dc performance, minimizing errors in the application. Typical offset and gain drift in the MSOP package are less than 5 μV/°C and 10 ppm/°C, respectively. The device also delivers a minimum CMRR of 80 dB from dc to 10 kHz.

The AD8209 features an externally accessible 100 kΩ resistor at the output of the preamplifier (A1), which can be used for low-pass filtering and for establishing gains other than 14.

APPLICATIONS
  • High-side current sensing
  • - Motor controls
    - Solenoid controls
    - Power management
  • Low-side current sensing
  • Diagnostic protection

FEATURES and BENEFITS

  • ±8000 V HBM ESD
  • AEC-Q100 Qualified
  • EMI filters included
  • High common-mode voltage range
    −2 V to +45 V operating
    −24 V to +80 V survival
  • Buffered output voltage
  • Gain = 14 V/V
  • Low-pass filter
    (single-pole or two-pole)
  • Wide operating temperature range
    8-Lead µSOIC: −40°C to +125°C
  • Excellent AC and DC Performance
    ±1 mV voltage offset
    −5 ppm/°C typical gain drift
    80 dB CMRR minimum dc to 10 kHz

Functional Block Diagram for AD8209

Documentation

Title Content Type File Type
AD8209: High Voltage, Precision Difference Amplifier Data Sheet (Rev A, 02/2013) (pdf, 311 kB) Data Sheets PDF
Industrial ICs
Industrial ICs Solutions Bulletin, Volume 10, Issue 8
Solutions Bulletins HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD8209 SPICE Macro Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8209 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8209WBRMZ Status: Production 8 ld MSOP 8 Auto Tube, 50 $1.73 $1.67 Y  Material Info Notify Me Purchase Sample
AD8209WBRMZ-R7 Status: Production 8 ld MSOP 8 Auto Reel, 1000 $1.73 $1.67 Y  Material Info Notify Me Purchase
AD8209WBRMZ-RL Status: Production 8 ld MSOP 8 Auto Reel, 3000 $1.73 $1.67 Y  Material Info Notify Me Purchase
AD8209WHRMZ Status: Pre-Release MICRO SOIC 8 Auto Tube, 50 - - Y  Material Info Notify Me Contact ADI
AD8209WHRMZ-RL Status: Pre-Release MICRO SOIC 8 Reel, 3000 - - Y  Material Info Notify Me Contact ADI
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close