REF195:  Precision Micropower, Low Dropout, Low Voltage References

Product Status:   Production 

The REF19x series precision band gap voltage references use a patented temperature drift curvature correction circuit and laser trimming of highly stable, thin-film resistors to achieve a very low temperature coefficient and high initial accuracy.

The REF19x series is made up of micropower, low dropout voltage (LDV) devices, providing stable output voltage from supplies as low as 100 mV More

above the output voltage and consuming less than 45 μA of supply current. In sleep mode, which is enabled by applying a low TTL or CMOS level to the SLEEP pin, the output is turned off and supply current is further reduced to less than 15 μA.

The REF19x series references are specified over the extended industrial temperature range (−40°C to +85°C) with typical performance specifications over −40°C to +125°C for applications, such as automotive.

All electrical grades are available in an 8-lead SOIC package; the PDIP and TSSOP packages are available only in the lowest electrical grade.

Applications

  • Portable instruments
  • ADCs and DACs
  • Smart sensors
  • Solar powered applications
  • Loop-current-powered instruments
  • Data Sheet, Rev. J, 3/08

    Less

    REF195:  Precision Micropower, Low Dropout, Low Voltage References

    Product Description

    The REF19x series precision band gap voltage references use a patented temperature drift curvature correction circuit and laser trimming of highly stable, thin-film resistors to achieve a very low temperature coefficient and high initial accuracy.

    The REF19x series is made up of micropower, low dropout voltage (LDV) devices, providing stable output voltage from supplies as low as 100 mV above the output voltage and consuming less than 45 μA of supply current. In sleep mode, which is enabled by applying a low TTL or CMOS level to the SLEEP pin, the output is turned off and supply current is further reduced to less than 15 μA.

    The REF19x series references are specified over the extended industrial temperature range (−40°C to +85°C) with typical performance specifications over −40°C to +125°C for applications, such as automotive.

    All electrical grades are available in an 8-lead SOIC package; the PDIP and TSSOP packages are available only in the lowest electrical grade.

    Applications

  • Portable instruments
  • ADCs and DACs
  • Smart sensors
  • Solar powered applications
  • Loop-current-powered instruments
  • Data Sheet, Rev. J, 3/08

      • Initial Accuracy: ±2 mV Max
      • Temperature Coefficient: 5 ppm/°C Max
      • Low Supply Current: 45 µA Max
      • Sleep Mode: 15 µA Max
      • Low Dropout Voltage
      • Load Regulation: 4 ppm/mA
      • Line Regulation: 4 ppm/V
      • High Output Current: 30 mA
      • Short-Circuit Protection

    SOIC/TSSOP Pin Configuration for REF195

    To find similar products by filtering on operating parameters, please use the  Interactive Product Selection Table

    Budgetary Price & Packaging   |   Samples   |   Check Inventory & Purchase

    REF195 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    REF195ES Status: Last Time Buy 8 ld SOIC 8 Ind Tube, 98 $2.77 $2.74 N  Material Info PCN/PDN Purchase
    REF195ESZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $2.38 $2.37 Y  Material Info PCN Purchase
    REF195ESZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $2.37 Y  Material Info PCN Purchase
    REF195FS Status: Last Time Buy 8 ld SOIC 8 Ind Tube, 98 $2.15 $2.13 N  Material Info PCN/PDN Purchase
    REF195FS-REEL Status: Last Time Buy 8 ld SOIC 8 Ind Reel, 2500 $2.15 $2.13 N  Material Info PCN/PDN Purchase
    REF195FSZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $1.85 $1.84 Y  Material Info PCN Purchase
    REF195FSZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 $1.85 $1.84 Y  Material Info PCN Purchase
    REF195GPZ Status: Production 8 ld PDIP 8 Ind Tube, 50 $1.33 $1.31 Y  Material Info PCN Purchase
    REF195GRU-REEL7 Status: Last Time Buy 8 ld TSSOP 8 Ind Reel, 1000 - $1.84 N  Material Info PCN/PDN Purchase
    REF195GRUZ Status: Production 8 ld TSSOP 8 Ind Tube, 96 $1.69 $1.66 Y  Material Info PCN Purchase Sample
    REF195GRUZ-REEL7 Status: Production 8 ld TSSOP 8 Ind Reel, 1000 - $1.66 Y  Material Info PCN Purchase
    REF195GS Status: Last Time Buy 8 ld SOIC 8 Ind Tube, 98 $1.61 $1.59 N  Material Info PCN/PDN Purchase
    REF195GS-REEL Status: Last Time Buy 8 ld SOIC 8 Ind Reel, 2500 - $1.59 N  Material Info PCN/PDN Purchase
    REF195GS-REEL7 Status: Last Time Buy 8 ld SOIC 8 Ind Reel, 1000 - $1.59 N  Material Info PCN/PDN Purchase
    REF195GSZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $1.46 $1.44 Y  Material Info PCN Purchase Sample
    REF195GSZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $1.44 Y  Material Info PCN Purchase
    REF195GSZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $1.44 Y  Material Info PCN Purchase

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Packing, Qty
    Indicates the packing option of the model (Tube, Reel, Tray, etc.) and the standard quantity in that packing option.

    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN/PDN
    This is the list of Product Change Notifications (PCN) and Product Discontinuance Notifications (PDN) published on the web for this model. Click on the link to access PCN/PDN information. Online PCNs are available starting in 2009 and online PDNs are available starting in 2010. To obtain older PCNs or PDNs, contact your ADI Sales Rep. For more information on ADI's PCN/PDN process, please visit our PCN/PDN Information page.

    Check Inventory/Purchase/Sample
    The Purchase button will be displayed if model is available for purchase online at Analog Devices or one of our authorized distributors. Select the purchase button to display inventory availability and online purchase options.
    The Sample button will be displayed if a model is available for web samples. If a model is not available for web samples, look for notes on the product page that indicate how to request samples - or Contact ADI

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Review this Product X
    content here.
    content here.

    Review this Product

    Close