| Title | Content Type | File Type |
|---|---|---|
| REF01/REF02/REF03: 5 V Precision Voltage Reference/Temperature Transducer Data Sheet (Rev K, 10/2010) (pdf, 593 kB) | Data Sheets | |
| AN-713: The Effect of Long-Term Drift on Voltage References (pdf, 237 kB) | Application Notes | |
| RAQs index | Rarely Asked Questions | HTML |
| What do I need to know about selecting and using Voltage References? | FAQs/RAQs | HTML |
| Glossary of EE Terms | Glossary | HTML |
| Title | Content Type | File Type |
|---|---|---|
| Voltage Reference Selection & Evaluation Wizard | Design Calculators | HTML |
|
Voltage Reference Wizard (downloadable)
This Wizard helps you select the most suitable voltage for a use with a data converter. Supply the Wizard with a given data converter; it will provide you with a number of suitable references plus the maximum DC error contributed to your overall system. Or enter the amount of DC error your system can tolerate and find out which of ADI’s reference and data converter pairs will meet your requirement. |
Design Calculators | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.