Add to Signal Chain Designer

REF01:  +10V Precision Voltage Reference

Product Details

The REF0x series of precision voltage references provide a stable 10.0 V, 5.0 V, or 2.5 V output with minimal change in response to variations in supply voltage, ambient temperature or load conditions. The parts are available in 8-lead SOIC, PDIP, CERDIP, and TO-99 packages, as well as 20-terminal LCC packages (883 only), furthering the parts’ usability in both standard and high stress applications.

With an external buffer and a simple resistor network, the TEMP terminal can be used for temperature sensing and approximation. A TRIM terminal is also provided on the device for fine adjustment of the output voltage.

The small footprint, wide supply range, and application versatility make the REF0x series of references ideal for general-purpose and space-constrained applications.

Newer designs should use the ADR0x series of references, which offer higher accuracy and temperature stability over a wider operating temperature range, while maintaining full pin-for-pin compatibility with the REF0x series. This data sheet applies to commercial-grade products only. Contact sales or visit analog.com for military-grade (883) data sheets.

APPLICATIONS
  • Precision data systems
  • High resolution converters
  • Industrial process control systems
  • Precision instruments
  • Military and aerospace applications
  • FEATURES and BENEFITS

    • High output accuracy:
      10 V Output, ±0.3% Max
    • Adjustable output: ±3% Min
    • Excellent Temperature Stability: 8.5 ppm/°C Max
    • Low Noise: 30 µV p-p typical
    • High supply voltage range:
      up to 36 V maximum
    • Low Supply Current: 1.4 mA Max
    • High load-driving capability:
      10 mA maximum
    • Temperature output function

    Pin Configuration (TO-99) for REF01

    Documentation

    Title Content Type File Type
    REF01/REF02/REF03: 5 V Precision Voltage Reference/Temperature Transducer Data Sheet  (Rev K, 10/2010) (pdf, 593 kB) Data Sheets PDF
    REF01: Military Data Sheet (Rev D, 04/2002) (pdf) Data Sheets PDF
    AN-713: The Effect of Long-Term Drift on Voltage References  (pdf, 237 kB) Application Notes PDF
    AN-21: 4-20 mA Digital-to-Process Current Transmitter  (pdf, 161 kB)
    Describes a 3 I.C. Digital to 4-20 mA Current Output Circuit (DAC08, REF01 and OP221)
    Application Notes PDF
    ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
    (Revised 1/03)
    Invites Customer Participation in Creative Mil/Aero System Solutions
    Recommended Reading PDF
    PCN#00-406  (pdf, 14 kB)
    (4/14/00)
    Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V.
    Aerospace Information PDF
    Aerospace Dice  (pdf, 196 kB)
    (Revised 1/2006)
    Many Analog Devices products can be purchased as Class K die.
    Aerospace Information PDF
    Standard Space Level Products Program  (pdf, 39 kB)
    This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure.
    Aerospace Information PDF
    What do I need to know about selecting and using Voltage References? FAQs/RAQs HTML
    RAQs index Rarely Asked Questions HTML
    Glossary of EE Terms Glossary HTML

    Design Tools,Models,Drivers & Software

    Title Content Type File Type
    Voltage Reference Selection & Evaluation Wizard Design Calculators HTML
    Voltage Reference Wizard (downloadable)
    This Wizard helps you select the most suitable voltage for a use with a data converter. Supply the Wizard with a given data converter; it will provide you with a number of suitable references plus the maximum DC error contributed to your overall system. Or enter the amount of DC error your system can tolerate and find out which of ADI’s reference and data converter pairs will meet your requirement.
    Design Calculators HTML

    Evaluation Kits & Symbols & Footprints

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    REF01 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    5962-8958101PA Status: Production CERDIP GLASS SEAL 8 Mil Tube, 48 $30.10 $28.85 N  Material Info PCN Purchase
    REF01AJ/883C Status: Production ROUND HEADER/METAL CAN 8 Mil Tube, 100 $40.87 $35.95 N  Material Info PCN Purchase
    REF01CJ Status: Production ROUND HEADER/METAL CAN 8 Comm. Tube, 100 $9.85 $9.84 N  Material Info PCN Purchase
    REF01CPZ Status: Production 8 ld PDIP 8 Comm. Tube, 50 $1.35 $1.33 Y  Material Info PCN Purchase
    REF01CS Status: Last Time Buy 8 ld SOIC 8 Comm. Tube, 98 - - N  Material Info PCN/PDN Contact ADI
    REF01CS-REEL7 Status: Last Time Buy 8 ld SOIC 8 Comm. Reel, 1000 - - N  Material Info PCN/PDN Contact ADI
    REF01CSZ Status: Production 8 ld SOIC 8 Comm. Tube, 98 $1.26 $1.25 Y  Material Info PCN Purchase
    REF01CSZ-REEL Status: Production 8 ld SOIC 8 Comm. Reel, 2500 - $1.26 Y  Material Info PCN Purchase
    REF01CSZ-REEL7 Status: Production 8 ld SOIC 8 Comm. Reel, 1000 - $1.26 Y  Material Info PCN Purchase
    REF01EZ Status: Production CERDIP GLASS SEAL 8 Ind Tube, 48 $7.14 $6.07 N  Material Info PCN Purchase
    REF01HPZ Status: Production 8 ld PDIP 8 Ind Tube, 50 $2.03 $2.01 Y  Material Info PCN Purchase
    REF01HZ Status: Production CERDIP GLASS SEAL 8 Ind Tube, 48 $5.16 $4.31 N  Material Info PCN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Review this Product X
    content here.
    content here.

    Review this Product

    Close