ADR43X: THE NEWEST FAMILY OF HIGH PRECISION, LOW NOISE XFET®

ADR43x

Features

  • Low Output Noise: 3.5µ Vpp (0.1 Hz to 10 Hz)
  • Excellent Temperature Coefficient:
    A-Grade: 10 ppm/°C
    B-Grade: 3 ppm/°C
  • No External Capacitator Required
  • Superb Line & Load Regulation
  • Input voltage up to 18 V
  • Output Current Capability: +30 mA/-20 mA
  • Space Saving MSOP-8 & SOIC-8 Packages
  • Wide Temperature Range: -40°C to +125°C

The ADR43x is ADI's latest family of XFET® voltage references featuring low noise, high accuracy, and low temperature drift performance. This new family operates at lower supply current (800 µA) and supply headroom (2 V) than of buried zener references. Buried zener references require greater than 5 V headroom. This makes the XFET references the only low noise solution for 5 V systems.

Featuring high drive capability (source up to 30 mA and sink up to 20 mA), each is equipped with a TRIM terminal to adjust the output voltage over a 0.5% range without compromising any performance. Offered in two electrical grades, the ADR431 is available in the 8-lead Mini SOIC and SOIC packages. All versions are specified over the extended industrial temperature range (-40°C to +°C).

All Members of the ADR43x Family
Model Vout Accuracy Tempco 1K Price
ADR430A 2.048V ±3mV 10ppm/°C $2.65
ADR430B 2.048V ±1mV 3ppm/°C $3.96
ADR431A 2.5V ±3mV 10ppm/°C $2.65
ADR431B 2.5V ±1mV 3ppm/°C $3.96
ADR433A 3.0V ±4mV 10ppm/°C $2.65
ADR433B 3.0V ±1.2mV 3ppm/°C $3.96
ADR434A 4.096V ±5mV 10ppm/°C $2.65
ADR434B 4.096V ±1.6mV 3ppm/°C $3.96
ADR435A 5.0V ±6mV 10ppm/°C $2.65
ADR435B 5.0V ±2mV 3ppm/°C $3.96
ADR439A 4.5V ±5.4mV 10ppm/°C $2.65
ADR439B 4.5V ±1.8mV 3ppm/°C $3.96

Send Feedback X
content here.
content here.

Send Feedback

Close