Add to Signal Chain Designer

ADR510:  1.0 V Precision Low Noise Shunt Voltage Reference

Product Details

Designed for space critical applications, the ADR510 is a low voltage (1.000 V), precision shunt-mode voltage reference in an ultracompact (3 mm × 3 mm) SOT-23-3 package. The ADR510 features low temperature drift (70 ppm/°C), high accuracy (±0.35%), and ultralow noise (4 μV p-p) performance.

The ADR510 advanced design eliminates the need for an external capacitor, yet it is stable with any capacitive load. The minimum operating current increases from 100 μA to a maximum of 10 mA. This low operating current and ease of use make the ADR510 ideally suited for handheld battery-powered applications.

A TRIM terminal is available on the ADR510 to provide adjustment of the output voltage over ±0.5% without affecting the temperature coefficient of the device. This feature provides users with the flexibility to trim out any system errors.

Applications

  • Precision data acquisition systems
  • Battery-powered equipment
    Cellular phone
    Notebook computer
    GPS
  • 3 V/5 V, 8-/12-bit data converters
  • Portable medical instruments
  • Industrial process control systems
  • Precision instruments

Data Sheet, Rev. B, 9/07

FEATURES and BENEFITS

  • Precision 1.000 V voltage reference
  • Ultracompact 3 mm × 3 mm SOT-23 package
  • No external capacitor required
  • Low output noise: 4 μV p-p (0.1 Hz to 10 Hz)
  • Initial accuracy: ±0.35% maximum
  • Temperature coefficient: 70 ppm/°C maximum
  • Operating current range: 100 μA to 10 mA
  • Output impedance: 0.3 Ω maximum
  • Temperature range: −40°C to +85°C

Pin Configuration Diagram for ADR510

ADR510 Diagram
Pin Configuration Diagram for ADR510

Design Tools,Models,Drivers & Software

Title Content Type File Type
Voltage Reference Selection & Evaluation Wizard Design Calculators HTML
Voltage Reference Wizard (downloadable)
This Wizard helps you select the most suitable voltage for a use with a data converter. Supply the Wizard with a given data converter; it will provide you with a number of suitable references plus the maximum DC error contributed to your overall system. Or enter the amount of DC error your system can tolerate and find out which of ADI’s reference and data converter pairs will meet your requirement.
Design Calculators HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADR510 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADR510ARTZ-R2 Status: Production 3 ld SOT-23 3 Ind Reel, 250 $0.85 $0.85 Y  Material Info Notify Me Purchase
ADR510ARTZ-REEL7 Status: Production 3 ld SOT-23 3 Ind Reel, 3000 - $0.61 Y  Material Info PCN Purchase Sample
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close