Add to Signal Chain Designer

ADR392:  4.096 V Micropower, Low Noise Precision Voltage Reference with Shutdown

Product Details

The ADR391/ADR392/ADR395 are precision 2.5 V, 4.096 V, and 5 V band gap voltage references, respectively, featuring low power and high precision in a tiny footprint. Using patented temperature drift curvature correction techniques from Analog Devices, Inc., the ADR39x references achieve a low 9 ppm/°C of temperature drift in the TSOT package.

The ADR39x family of micropower, low dropout voltage references provides a stable output voltage from a minimum supply of 300 mV above the output. Their advanced design eliminates the need for external capacitors, which further reduces board space and system cost. The combination of low power operation, small size, and ease of use makes the ADR39x precision voltage references ideally suited for battery-operated applications.

Applications

  • Battery-powered instrumentation
  • Portable medical instrumentation
  • Data acquisition systems
  • Industrial process controls
  • Automotive

FEATURES and BENEFITS

  • Compact 5-lead TSOT package
  • Low Temperature Coefficient:
    B-Grade: 9 ppm/°C
    A-Grade: 25 ppm/°C
  • Initial accuracy
    B grade: ±4 mV maximum (ADR391)
    A grade: ±6 mV maximum
  • Ultralow output noise: 5 μV p-p (0.1 Hz to 10 Hz)
  • Low Dropout Performance:
    300 mV
  • Low Supply Current:
    3 µA Maximum in Shutdown
    140 µA Maximum in Operation
  • No external capacitor required
  • Output Current Capability: 5mA
  • Automotive grade available
  • Wide Temperature
    Range: -40°C to +125°C

Pin Configuration Diagram for ADR392

Documentation

Title Content Type File Type
ADR391/ADR392/ADR395: Micropower, Low Noise Precision Voltage References with Shutdown Data Sheet (Rev H, 10/2009) (pdf, 425 kB) Data Sheets PDF
AN-713: The Effect of Long-Term Drift on Voltage References  (pdf, 237 kB) Application Notes PDF
ADR39x: Micro-Power, Low Noise Precision Voltage References with Shutdown Overview HTML
ICs for Programmable Logic Control and Distributed Control Systems  (pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
Overview PDF
RAQs index Rarely Asked Questions HTML
What do I need to know about selecting and using Voltage References? FAQs/RAQs HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
Voltage Reference Selection & Evaluation Wizard Design Calculators HTML
Voltage Reference Wizard (downloadable)
This Wizard helps you select the most suitable voltage for a use with a data converter. Supply the Wizard with a given data converter; it will provide you with a number of suitable references plus the maximum DC error contributed to your overall system. Or enter the amount of DC error your system can tolerate and find out which of ADI’s reference and data converter pairs will meet your requirement.
Design Calculators HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADR392 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADR392AUJZ-R2 Status: Production 5 ld TSOT 5 Ind Reel, 250 $1.01 $1.01 Y  Material Info Notify Me Purchase
ADR392AUJZ-REEL7 Status: Production 5 ld TSOT 5 Ind Reel, 3000 - $0.88 Y  Material Info PCN Purchase Sample
ADR392BUJZ-R2 Status: Production 5 ld TSOT 5 Ind Reel, 250 $1.88 $1.88 Y  Material Info Notify Me Purchase
ADR392BUJZ-REEL7 Status: Production 5 ld TSOT 5 Ind Reel, 3000 - $1.35 Y  Material Info PCN Purchase
ADR392WBUJZ-R7 Status: Production TSOT-23 5, 6, 8 lead 5 Auto Reel, 3000 - $1.69 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close