OBSOLETE PRODUCT — ADR370:  Precision Low Power 2.048 V SOT-23 Voltage Reference


NEWER ALTERNATIVES with input voltages up to 5.5V max consider the ADR3420.


The ADR370 is no longer available.

DATA SHEET

REPLACEMENT PARTS

Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.

Specifications

Vout 2.048
Initial Accuracy (%) 0.2
Ref Out TC (ppm/C) 30ppm/C
Initial Accuracy (mV) 4mV
0.1-10 Hz Noise (µV p-p) 70µV p-p
Ref Output Current (mA) 5mA
Min V Supply (V) 2.3V
Max V Supply (V) 15V
Supply Current 72µA
Review this Product X
content here.
content here.

Review this Product

Close