Add to Signal Chain Designer

ADR365:  Low Power, Low Noise Voltage Reference with Sink/Source Capability, 5.0 VOUT

Product Details

Newer Alternatives: NEW DESIGNS with input voltages up to 5.5V maximum consider the ADR3450 or the ADR3550.

The ADR360/ADR361/ADR363/ADR364/ADR365/ADR366 are precision 2.048 V, 2.5 V, 3.0 V, 4.096 V, 5.0 V, and 3.3 V band gap voltage references that offer low power and high precision in tiny footprints. Using patented temperature drift curvature correction techniques from Analog Devices, Inc., the ADR36x references achieve a low temperature drift of 9 ppm/°C in a TSOT package.

The ADR36x family of micropower, low dropout voltage references provides a stable output voltage from a minimum supply of 300 mV above the output. Their advanced design eliminates the need for external capacitors, which further reduces board space and system cost. The combination of low power operation, small size, and ease of use makes the ADR36x precision voltage references ideally suited for battery-operated applications.

Applications

  • Battery-powered instruments
  • Portable medical instruments
  • Data acquisition systems
  • Industrial process controls
  • Automotive

Data Sheet, Rev. C, 7/07

FEATURES and BENEFITS

  • Compact TSOT packages
  • Low temperature coefficient
    B grade: 9 ppm/°C
    A grade: 25 ppm/°C
  • Initial accuracy
    B grade: ±3 mV maximum
    A grade: ±6 mV maximum
  • Ultralow output noise: 6.8 μV p-p
    (0.1 Hz to 10 Hz)
  • Low dropout: 300 mV
  • Low supply current: 190 μA maximum
  • No external capacitor required
  • Output current: +5 mA/−1 mA
  • Wide temperature range: −40°C to +125°C

Pin Configuration Diagram for ADR365

Documentation

Title Content Type File Type
ADR360/ADR361/ADR363/ADR364/ADR365/ADR366:Low Power, Low Noise Voltage References with Sink/Source Capability Data Sheet (Rev D, 10/2010) (pdf, 703 kB) Data Sheets PDF
Piezoresistive Sensing ICs in Portable Infusion Pumps Technical Articles HTML
Low Power, Low Noise References for ADI's High Performance Pulsar® Converters Overview HTML
ICs for Programmable Logic Control and Distributed Control Systems  (pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
Overview PDF
RAQs index Rarely Asked Questions HTML
What do I need to know about selecting and using Voltage References? FAQs/RAQs HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
Voltage Reference Selection & Evaluation Wizard Design Calculators HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADR365 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADR365AUJZ-R2 Status: Production 5 ld TSOT 5 Ind Reel, 250 $1.00 $1.00 Y  Material Info Notify Me Purchase
ADR365AUJZ-REEL7 Status: Production 5 ld TSOT 5 Ind Reel, 3000 - $0.82 Y  Material Info PCN Purchase Sample
ADR365BUJZ-R2 Status: Production 5 ld TSOT 5 Ind Reel, 250 $1.62 $1.62 Y  Material Info Notify Me Purchase
ADR365BUJZ-REEL7 Status: Production 5 ld TSOT 5 Ind Reel, 3000 - $1.26 Y  Material Info PCN Purchase
ADR365WAUJZ-R7 Status: Production TSOT-23 5, 6, 8 lead 5 Auto Reel, 3000 - $1.03 Y  Material Info PCN Purchase Sample
ADR365WAUJZ-RL Status: Production TSOT-23 5, 6, 8 lead 5 Auto Reel, 10000 - $1.03 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close