Features

General Description
The ADR36x is a family of precision band gap voltage reference featuring low power and low noise capabilities in the tiny Thin SOT-23-5 package. Utilizing ADI's patented temperature drift curvature correction techniques, the ADR360 achieves a low 9 ppm/°C of temperature drift performance.
The ADR36x micro-power, low dropout voltage reference provides a stable output voltage from a minimum supply of 300mV above the output. This advanced design eliminates the need for external capacitors, which reduces PCB space and cost. This combination of low power and tiny package makes the ADR360 ideally suited for application with power and board space constraints.
All Members of the ADR36x Family
| Model | VOUT | Accuracy | Tempco | 1Ku Price |
|---|---|---|---|---|
| ADR360A | 2.048V | ±6mV | 25ppm/°C | $0.77 |
| ADR360B | 2.048V | ±3mV | 9ppm/°C | $1.19 |
| ADR361A | 2.5V | ±6mV | 25ppm/°C | $0.77 |
| ADR361B | 2.5V | ±3mV | 9ppm/°C | $1.19 |
| ADR363A | 3.0V | ±6mV | 25ppm/°C | $0.77 |
| ADR363B | 3.0V | ±3mV | 9ppm/°C | $1.19 |
| ADR366A | 3.3V | ±8mV | 25ppm/°C | $0.77 |
| ADR366B | 3.3V | ±4mV | 9ppm/°C | $1.19 |
| ADR364A | 4.096V | ±8mV | 25ppm/°C | $0.77 |
| ADR364B | 4.096V | ±4mV | 9ppm/°C | $1.19 |
| ADR365A | 5.0V | ±8mV | 25ppm/°C | $0.77 |
| ADR365B | 5.0V | ±4mV | 9ppm/°C | $1.19 |
© 1995 - Analog Devices, Inc. All Rights Reserved