Add to Signal Chain Designer

ADR360:  Low Power, Low Noise Voltage Reference with Sink/Source Capability, 2.048 VOUT

Product Details

Newer Alternatives: NEW DESIGNS with input voltages up to 5.5 V max consider the ADR3420.

The ADR360/ADR361/ADR363/ADR364/ADR365/ADR366 are precision 2.048 V, 2.5 V, 3.0 V, 4.096 V, 5.0 V, and 3.3 V band gap voltage references that offer low power and high precision in tiny footprints. Using patented temperature drift curvature correction techniques from Analog Devices, Inc., the ADR36x references achieve a low temperature drift of 9 ppm/°C in a TSOT package.

The ADR36x family of micropower, low dropout voltage references provides a stable output voltage from a minimum supply of 300 mV above the output. Their advanced design eliminates the need for external capacitors, which further reduces board space and system cost. The combination of low power operation, small size, and ease of use makes the ADR36x precision voltage references ideally suited for battery-operated applications.

Applications

  • Battery-powered instruments
  • Portable medical instruments
  • Data acquisition systems
  • Industrial process controls
  • Automotive
  • Data Sheet, Rev. C, 7/07

    FEATURES and BENEFITS

    • Compact TSOT packages
    • Low temperature coefficient
      B grade: 9 ppm/°C
      A grade: 25 ppm/°C
    • Initial accuracy
      B grade: ±3 mV maximum
      A grade: ±6 mV maximum
    • Ultralow output noise: 6.8 μV p-p (0.1 Hz to
      10 Hz)
    • Low dropout: 300 mV
    • Low supply current: 190 μA maximum
    • No external capacitor required
    • Output current: +5 mA/−1 mA
    • Wide temperature range: −40°C to +125°C

    Pin Configuration Diagram for ADR360

    Documentation

    Title Content Type File Type
    ADR360/ADR361/ADR363/ADR364/ADR365/ADR366:Low Power, Low Noise Voltage References with Sink/Source Capability Data Sheet (Rev D, 10/2010) (pdf, 703 kB) Data Sheets PDF
    Piezoresistive Sensing ICs in Portable Infusion Pumps Technical Articles HTML
    Low Power, Low Noise References for ADI's High Performance Pulsar® Converters Overview HTML
    ICs for Programmable Logic Control and Distributed Control Systems  (pdf, 976 kB)
    Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
    Overview PDF
    RAQs index Rarely Asked Questions HTML
    What do I need to know about selecting and using Voltage References? FAQs/RAQs HTML
    Glossary of EE Terms Glossary HTML

    Design Tools,Models,Drivers & Software

    Title Content Type File Type
    Voltage Reference Selection & Evaluation Wizard Design Calculators HTML

    Evaluation Kits & Symbols & Footprints

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    ADR360 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADR360AUJZ-R2 Status: Production 5 ld TSOT 5 Ind Reel, 250 $1.13 $1.13 Y  Material Info Notify Me Purchase
    ADR360AUJZ-REEL7 Status: Production 5 ld TSOT 5 Ind Reel, 3000 - $0.84 Y  Material Info PCN Purchase Sample
    ADR360BUJZ-R2 Status: Production 5 ld TSOT 5 Ind Reel, 250 $1.71 $1.71 Y  Material Info Notify Me Purchase
    ADR360BUJZ-REEL7 Status: Production 5 ld TSOT 5 Ind Reel, 3000 - $1.29 Y  Material Info PCN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Review this Product X
    content here.
    content here.

    Review this Product

    Close