LOW POWER, LOW NOISE REFERENCES FOR ADI'S HIGH PERFORMANCE PULSAR® CONVERTERS

Features

ADR36x

  • Low Output Noise: 6.8µVpp (0.1Hz to 10Hz)
  • Excellent Temperature Coefficient:
    A-Grade: 25ppm/°C
    B-Grade: 9ppm/°C
  • No External Capacitor Required
  • Low Power Operation:
    300mV Dropout
    < 190uA Supply Current
  • Output Current Capability: +5mA/-1mA
  • Tiny Thin-SOT-23-5 Package
  • Wide Temperature Range: -40°C to +125°C

General Description

The ADR36x is a family of precision band gap voltage reference featuring low power and low noise capabilities in the tiny Thin SOT-23-5 package. Utilizing ADI's patented temperature drift curvature correction techniques, the ADR360 achieves a low 9 ppm/°C of temperature drift performance.

The ADR36x micro-power, low dropout voltage reference provides a stable output voltage from a minimum supply of 300mV above the output. This advanced design eliminates the need for external capacitors, which reduces PCB space and cost. This combination of low power and tiny package makes the ADR360 ideally suited for application with power and board space constraints.

All Members of the ADR36x Family

Model VOUT Accuracy Tempco 1Ku Price
ADR360A 2.048V ±6mV 25ppm/°C $0.77
ADR360B 2.048V ±3mV 9ppm/°C $1.19
ADR361A 2.5V ±6mV 25ppm/°C $0.77
ADR361B 2.5V ±3mV 9ppm/°C $1.19
ADR363A 3.0V ±6mV 25ppm/°C $0.77
ADR363B 3.0V ±3mV 9ppm/°C $1.19
ADR366A 3.3V ±8mV 25ppm/°C $0.77
ADR366B 3.3V ±4mV 9ppm/°C $1.19
ADR364A 4.096V ±8mV 25ppm/°C $0.77
ADR364B 4.096V ±4mV 9ppm/°C $1.19
ADR365A 5.0V ±8mV 25ppm/°C $0.77
ADR365B 5.0V ±4mV 9ppm/°C $1.19

Send Feedback X
content here.
content here.

Send Feedback

Close