Add to Signal Chain Designer

ADR3533:  Micropower, Precision, Auto Qualified 3.3V Voltage Reference

Product Details

Product Status:Recommended for New Designs

The ADR3525W, ADR3530W, ADR3533W, ADR3540W, and ADR3550W are low cost, low power, high precision CMOS voltage references, featuring a maximum TC of 5ppm/°C (B grade), low operating current, and low output noise in an 8 lead MSOP package. For high accuracy, output voltage and temperature coefficient are trimmed digitally during final assembly using Analog Devices, Inc., patented DigiTrim® technology.

The low output voltage hysteresis and low long-term output voltage drift improve lifetime system accuracy.

These CMOS are available in five output voltages, all of which are specified over the automotive temperature range of −40°C to +125°C.

APPLICATIONS

  • Auto battery monitors
  • Portable instrumentation
  • Process transmitters
  • Remote sensors
  • Medical instrumentation

FEATURES and BENEFITS

  • Max temperature coefficient (TC) of 5ppm/ºC (B grade)
  • Max temperature coefficient (TC) of 8 ppm/°C (A grade)
  • Initial output voltage error: ±0.1% (maximum)
  • Operating temperature range: −40°C to +125°C
  • Output current: +10 mA source/−3 mA sink
  • Low quiescent current:
    100 μA (maximum)
  • Long term drift:
    30 ppm (initial 1 khr typical)
  • Low dropout voltage:
    250 mV at 2 mA
  • Output noise (0.1 Hz to 10 Hz):
    25μVp-p at 3.3V (typical)
  • Qualified for automotive applications

Functional Block Diagram for ADR3533

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADR3533 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADR3533WARMZ-R7 Status: Production 8 ld MSOP 8 Auto Reel, 1000 - $1.14 Y  Material Info Notify Me Purchase
ADR3533WBRMZ-R7 Status: Production 8 ld MSOP 8 Auto Reel, 1000 - $1.90 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close