Add to Signal Chain Designer

ADR293:  Low Noise, Micropower 5.0 V Precision Voltage Reference

Product Details

Newer Alternatives:
  • Consider the ADR3450 or ADR3550 with input voltages up to 5.5V max .

The ADR293 is a low noise, micropower precision voltage reference that utilizes an XFET® (eXtra implanted junction FET) reference circuit. The XFET architecture offers significant performance improvements over traditional band gap and buried Zener-based references. Improvements include one quarter the voltage noise output of band gap references operating at the same current, very low and ultralinear temperature drift, low thermal hysteresis, and excellent long-term stability.

The ADR293 is a series voltage reference providing stable and accurate output voltage from a 6.0 V supply. Quiescent current is only 15 μA maximum, making this device ideal for battery powered instrumentation. Three electrical grades are available offering initial output accuracy of ±3 mV, ±6 mV, and ±10 mV. Temperature coefficients for the three grades are 8 ppm/°C, 15 ppm/°C, and 25 ppm/°C maximum. Line regulation and load regulation are typically 30 ppm/V and 30 ppm/mA, respectively, maintaining the reference’s overall high performance.

The ADR293 is specified over the extended industrial temperature range of –40°C to +125°C. This device is available in the 8-lead SOIC and 8-lead TSSOP packages.

The ADR293-EP support defense and aerospace applications (AQEC)

Applications

  • Portable instrumentation
  • Precision reference for 5 V systems
  • ADC and DAC reference
  • Solar-powered applications
  • Loop-current powered instruments

FEATURES and BENEFITS

  • 6.0 V to 15 V supply range
  • Supply current: 15 μA maximum
  • Low noise: 15 μV p-p typical (0.1 Hz to 10 Hz)
  • High output current: 5 mA
  • Temperature range: −40°C to +125°C
  • Pin-compatible with the REF02/REF19x

ADR293-EP supports defense and aerospace applications (AQEC)

  • Download ADR293-EP Data Sheet (pdf)
  • Military temperature range
    (−55°C to +125°C)
  • Controlled manufacturing baseline
  • 1 assembly/test site
  • 1 fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/12641 DSCC Drawing Number

Pin Configuration for ADR293

Design Tools,Models,Drivers & Software

Title Content Type File Type
Voltage Reference Selection & Evaluation Wizard Design Calculators HTML
Voltage Reference Wizard (downloadable)
This Wizard helps you select the most suitable voltage for a use with a data converter. Supply the Wizard with a given data converter; it will provide you with a number of suitable references plus the maximum DC error contributed to your overall system. Or enter the amount of DC error your system can tolerate and find out which of ADI’s reference and data converter pairs will meet your requirement.
Design Calculators HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADR293 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADR293ERZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $6.20 $5.66 Y  Material Info PCN Purchase
ADR293ERZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $5.66 Y  Material Info PCN Purchase
ADR293GRUZ Status: Production 8 ld TSSOP 8 Ind Tube, 96 $2.57 $2.37 Y  Material Info PCN Purchase
ADR293GRUZ-REEL Status: Production 8 ld TSSOP 8 Ind Reel, 2500 - $2.37 Y  Material Info PCN Purchase
ADR293GRUZ-REEL7 Status: Production 8 ld TSSOP 8 Ind Reel, 1000 - $2.37 Y  Material Info PCN Purchase
ADR293GRZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $2.04 $1.90 Y  Material Info PCN Purchase
ADR293GRZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $1.90 Y  Material Info PCN Purchase
ADR293TRU-EP Status: Production TSSOP 4.4 MM 8 Mil Tube, 96 $5.14 $4.74 N  Material Info PCN Purchase
ADR293TRU-EP-R7 Status: Production TSSOP 4.4 MM 8 Mil Reel, 1000 - $4.74 N  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close