Add to Signal Chain Designer

ADR130:  Precision Series Sub-Band Gap Voltage Reference

Product Details

The ADR130 is the industry's first family of tiny, micropower, low voltage, high precision voltage references. Featuring 0.35% initial accuracy and 25 ppm/°C of temperature drift in the tiny TSOT-23 package, the ADR130 voltage reference only requires 80 μA for typical operation. The ADR130 design includes a patented temperature drift curvature correction technique that minimizes the nonlinearities in the output voltage vs. temperature characteristics.

Available in the industrial temperature range of −40°C to +125°C, the ADR130 is housed in a tiny TSOT-23 package.

For 0.5 V output, tie SET (Pin 5) to VOUT (Pin 4). For 1.0 V output, tie SET (Pin 5) to GND (Pin 2).

All Members of the ADR130
Model Vout Accuracy Tempco 1K Price
ADR130A 0.5/1.0V ±3.5mV 50ppm/°C $0.97
ADR130B 0.5/1.0V ±1.75mV 25ppm/°C $1.60

Applications
  • Battery-powered instrumentation
  • Portable medical equipment
  • Communication infrastructure equipment
  • FEATURES and BENEFITS

    • Initial accuracy
      A Grade: ±0.70% (maximum)
      B Grade: ±0.35% (maximum)
    • Maximum temperature coefficient
      A Grade: 50 ppm/°C
      B-Grade: 25 ppm/°C
    • CLOAD = 50 nF to 10 µF
    • Output current: +4 mA/−2 mA
    • Low operating current: 80 µA (typical)
    • Output noise: 6 µV p-p @ 1.0 V output
    • Input range: 2.0 V to 18 V
    • Temperature range: −40°C to +125°C
    • Tiny, Pb-free TSOT-23 package

    Pin Configuration Diagram for ADR130

    Design Tools,Models,Drivers & Software

    Title Content Type File Type
    Voltage Reference Selection & Evaluation Wizard Design Calculators HTML

    Evaluation Kits & Symbols & Footprints

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    ADR130 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADR130AUJZ-R2 Status: Production 6 ld TSOT 6 Ind Reel, 250 $1.10 $1.10 Y  Material Info PCN Purchase
    ADR130AUJZ-REEL7 Status: Production 6 ld TSOT 6 Ind Reel, 3000 - $0.92 Y  Material Info PCN Purchase
    ADR130BUJZ-R2 Status: Production 6 ld TSOT 6 Ind Reel, 250 $1.81 $1.81 Y  Material Info PCN Purchase
    ADR130BUJZ-REEL7 Status: Production 6 ld TSOT 6 Ind Reel, 3000 - $1.51 Y  Material Info PCN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Review this Product X
    content here.
    content here.

    Review this Product

    Close