Add to Signal Chain Designer

ADR125:  Precision, Micropower LD0 Voltage Reference in TSOT (5.0 VOUT)

Product Details

Newer Alternatives: NEW DESIGNS with input voltages up to 5.5V max consider the ADR3450 or ADR3550.

The ADR121/ADR125/ADR127 are a family of micropower, high precision, series mode, band gap references with sink and source capability. The parts feature high accuracy and low power consumption in a tiny package. The ADR12x design includes a patented temperature-drift curvature correction technique that minimizes the nonlinearities in the output voltage vs. temperature characteristics.

The ADR12x is a low dropout voltage reference, requiring only 300 mV for ADR121/ADR125 and 1.45 V for ADR127 above the nominal output voltage on the input to provide a stable output voltage. This low dropout performance, coupled with the low 85 μA operating current, makes the ADR12x ideal for battery-powered applications.

Available in an extended industrial temperature range of −40°C to +125°C, the ADR121/ADR125/ADR127 are housed in the tiny TSOT (UJ-6) package.

Applications

  • Battery-powered instrumentation
  • Portable medical equipment
  • Data acquisition systems
  • Automotive
  • Data Sheet, Rev. B, 1/08

    FEATURES and BENEFITS

    • Initial accuracy
      A grade: ±0.24%
      B grade: ±0.12%
    • Maximum temperature coefficient
      A grade: 25 ppm/°C
      B grade: 9 ppm/°C
    • Low dropout: 300 mV for ADR121, ADR125
    • High output current: +5 mA/−2 mA
    • Low typical operating current: 85 μA
    • Input range: 2.7 V to 18 V for ADR127
    • Temperature range: −40°C to +125°C
    • Tiny TSOT (UJ-6) package

    Pin Configuration Diagram for ADR125

    Documentation

    Title Content Type File Type
    ADR121/ADR125/ADR127: Precision, Micropower LD0 Voltage References in TSOT Data Sheet (Rev B, 01/2008) (pdf, 597 kB) Data Sheets PDF
    CN-0179: Less Than 200 μA, Low Power, 4 mA-to-20 mA, Process Control Current Loop  (pdf, 156 kB) Circuit Note PDF
    Product Families Made for High-voltage Apps
    (eeProductCenter, 10/10/2005)
    Product Reviews HTML
    Security and Surveillance Applications Overview HTML
    RAQs index Rarely Asked Questions HTML
    What do I need to know about selecting and using Voltage References? FAQs/RAQs HTML
    Glossary of EE Terms Glossary HTML

    Design Tools,Models,Drivers & Software

    Title Content Type File Type
    Voltage Reference Selection & Evaluation Wizard Design Calculators HTML

    Evaluation Kits & Symbols & Footprints

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    Product Recommendations & Reference Designs

    Engineered. Tested. Ready to Integrate.
    Learn More

    SampleSample & Buy

    Price, packaging, availability

    ADR125 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADR125AUJZ-R2 Status: Last Time Buy 6 ld TSOT 6 Ind Reel, 250 - - Y  Material Info PCN/PDN Contact ADI
    ADR125AUJZ-REEL7 Status: Last Time Buy 6 ld TSOT 6 Ind Reel, 3000 - - Y  Material Info PCN/PDN Contact ADI
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Review this Product X
    content here.
    content here.

    Review this Product

    Close