Add to Signal Chain Designer

ADR06:  Ultracompact, Precision 3.0 V Voltage Reference

Product Details

The ADR01, ADR02, ADR03, and ADR06 are precision 10.0 V, 5.0 V, 2.5 V, and 3.0 V band gap voltage references featuring high accuracy, high stability, and low power consumption. The parts are housed in tiny, 5-lead SC70 and TSOT packages, as well as in 8 lead SOIC versions. The SOIC versions of the ADR01, ADR02, and ADR03 are drop-in replacements1 to the industry-standard REF01, REF02, and REF03. The small footprint and wide operating range make the ADR0x references ideally suited for general-purpose and space-constrained applications.

With an external buffer and a simple resistor network, the TEMP terminal can be used for temperature sensing and approximation. A TRIM terminal is provided on the devices for fine adjustment of the output voltage.

The ADR01, ADR02, ADR03, and ADR06 are compact, low drift voltage references that provide an extremely stable output voltage from a wide supply voltage range. They are available in 5 lead SC70 and TSOT packages, and 8-lead SOIC packages with A, B, and C grade selections. All parts are specified over the extended industrial (–40°C to +125°C) temperature range. The ADR01, ADR02, ADR03 and ADR06 A grade in 8-lead SOIC are qualified for automotive applications

Applications

  • Precision data acquisition systems
  • High resolution converters
  • Industrial process control systems
  • Precision instruments
  • Auto Battery monitoring
  • PCMCIA cards

1 ADRO1, ADR02, and ADR03 are component-level compatible with REF01, REF02, and REF03, respectively. No guarantees for system-level compatibility are implied. SOIC versions of ADR01/ADR02/ADR03 are pin-to-pin compatible with 8-lead SOIC versions of REF01/REF02/REF03, respectively, with the additional temperature monitoring function.

FEATURES and BENEFITS

  • Ultracompact SC70 and TSOT packages
  • Low temperature coefficient
    8-lead SOIC: 3 ppm/°C
    5-lead SC70: 9 ppm/°C
    5-lead TSOT: 9 ppm/°C
  • Initial accuracy ±0.1%
  • No external capacitor required
  • Low noise 10 μV p-p (0.1 Hz to 10.0 Hz)
  • Wide operating range: 5.0 V to 36.0 V
  • High output current 10 mA
  • Wide temperature range: –40°C to +125°C
  • ADR01/ADR02/ADR03 pin compatible to industry- standard REF01/REF02/REF03
  • The ADR01/ADR02/ADR03 and ADR06 A grade in 8-lead SOIC are qualified for automotive applications

Pin Configuration Diagram for ADR06

Documentation

Title Content Type File Type
ADR01/ADR02/ADR03/ADR06: Ultracompact, Precision 10.0 V/5.0 V/2.5 V/3.0 V Voltage References Data Sheet  (Rev R, 01/2012) (pdf, 738 kB) Data Sheets PDF
AN-713: The Effect of Long-Term Drift on Voltage References  (pdf, 237 kB) Application Notes PDF
ADR0x: Ultra Compact, Precision Voltage References with High Input Voltage Capability Overview HTML
ICs for Programmable Logic Control and Distributed Control Systems  (pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
Overview PDF
RAQs index Rarely Asked Questions HTML
What do I need to know about selecting and using Voltage References? FAQs/RAQs HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
Voltage Reference Selection & Evaluation Wizard Design Calculators HTML
Voltage Reference Wizard (downloadable)
This Wizard helps you select the most suitable voltage for a use with a data converter. Supply the Wizard with a given data converter; it will provide you with a number of suitable references plus the maximum DC error contributed to your overall system. Or enter the amount of DC error your system can tolerate and find out which of ADI’s reference and data converter pairs will meet your requirement.
Design Calculators HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADR06 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADR06AKSZ-REEL7 Status: Production 5 ld SC70 5 Ind Reel, 3000 - $1.26 Y  Material Info PCN Purchase
ADR06ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $1.12 $1.05 Y  Material Info PCN Purchase
ADR06ARZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $1.05 Y  Material Info PCN Purchase
ADR06AUJZ-REEL7 Status: Production 5 ld TSOT 5 Ind Reel, 3000 - $1.13 Y  Material Info PCN Purchase
ADR06BKSZ-REEL7 Status: Production 5 ld SC70 5 Ind Reel, 3000 - $2.57 Y  Material Info PCN Purchase
ADR06BRZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $2.60 $2.17 Y  Material Info PCN Purchase
ADR06BRZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $2.17 Y  Material Info PCN Purchase
ADR06BUJZ-REEL7 Status: Production 5 ld TSOT 5 Ind Reel, 3000 - $2.34 Y  Material Info PCN Purchase
ADR06CRZ-REEL Status: Production SOIC 150 MIL 8 Ind Reel, 2500 - $1.12 Y  Material Info Notify Me Purchase
ADR06WARZ-R7 Status: Production SOIC 150 MIL 8 Auto Reel, 1000 - $1.31 Y  Material Info PCN Purchase
ADR06WARZ-RL Status: Production SOIC 150 MIL 8 Auto Reel, 2500 - $1.31 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

content here.
content here.

Review this Product

Close