Add to Signal Chain Designer

AD589:  Two-Terminal IC 1.2 V Reference

Product Details

The AD589 is a two-terminal, low cost, temperature compensated bandgap voltage reference which provides a fixed 1.23 V output voltage for input currents between 50 µA and 5.0 mA.

The high stability of the AD589 is primarily dependent upon the matching and thermal tracking of the on-chip components. Analog Devices' precision bipolar processing and thin-film technology combine to provide excelent performance at low cost.

Additionally, the active circuit produces an output impedance ten times lower than typical low-TC Zener diodes. This feature allows operation with no external components required to maintain full accuracy under changing load conditions.

The AD589 is available in seven versions. The AD589J, K, L and M grades are specified for 0°C to +70°C operation, while the S, T, and U grades are rated for the full -55°C to +125°C temperature range. All grades are available in a metal can (H-02A) package. The AD589J is also available in an 8-pin SOIC package.

FEATURES and BENEFITS

  • Superior Replacement for Other 1.2 V References
  • Wide Operating Range: 50 µA to 5 mA
  • Low Power: 60 µW Total PD at 50 µA
  • Low Temperature Coefficient:
    10 ppm/°C Max, 0°C to 70/°C (AD589M)
  • 2-Terminal Zener Operation
  • Low Output Impedance: 0.6 Ω
  • No Frequency Compensation Required
  • Low Cost
  • MIL-STD-883 Compliant Versions Available

Pin Configuration Diagram for AD589

Of Note ...

For additional information on our family of Precision Voltage References, please contact the Voltage Reference Design Group and include your name, company, mailing address, telephone/fax numbers, and email address as well as a brief description of your application.

Documentation

Title Content Type File Type
AD589: Two-Terminal IC 1.2 V Reference Data Sheet  (Rev C, 02/2004) (pdf, 315 kB) Data Sheets PDF
AN-713: The Effect of Long-Term Drift on Voltage References  (pdf, 237 kB) Application Notes PDF
Linear Potentiometer Provides Nonlinear Light-intensity Control
by Stephan Goldstein, Analog Devices, Inc. (Design Idea, EDN, 4/28/2005)
Technical Articles HTML
Avoiding Op-Amp Instability Problems In Single-Supply Applications
(Analog Dialogue, Vol. 35, No. 2, March-May, 2001)
Analog Dialogue HTML
Considerations In Designing Single Supply, Low-Power Systems Analog Dialogue HTML
PCN#00-406  (pdf, 14 kB)
(4/14/00)
Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V.
Aerospace Information PDF
Aerospace Dice  (pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die.
Aerospace Information PDF
Standard Space Level Products Program  (pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure.
Aerospace Information PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
RAQs index Rarely Asked Questions HTML
What do I need to know about selecting and using Voltage References? FAQs/RAQs HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
Voltage Reference Selection & Evaluation Wizard Design Calculators HTML
Voltage Reference Wizard (downloadable)
This Wizard helps you select the most suitable voltage for a use with a data converter. Supply the Wizard with a given data converter; it will provide you with a number of suitable references plus the maximum DC error contributed to your overall system. Or enter the amount of DC error your system can tolerate and find out which of ADI’s reference and data converter pairs will meet your requirement.
Design Calculators HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD589 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD589JH Status: Production ROUND HEADER/METAL CAN 2 Comm. Tube, 100 $5.17 $3.57 Y  Material Info PCN Purchase
AD589JRZ Status: Production 8 ld SOIC 8 Comm. Tube, 98 $1.99 $1.39 Y  Material Info PCN Purchase
AD589JRZ-REEL Status: Production 8 ld SOIC 8 Comm. Reel, 2500 - $1.39 Y  Material Info PCN Purchase
AD589KH Status: Production ROUND HEADER/METAL CAN 2 Comm. Tube, 100 $5.61 $3.85 Y  Material Info PCN Purchase
AD589MH Status: Production ROUND HEADER/METAL CAN 2 Comm. Tube, 100 $24.37 $16.79 Y  Material Info PCN Purchase
AD589SH Status: Production ROUND HEADER/METAL CAN 2 Mil Tube, 100 $6.00 $4.14 Y  Material Info PCN Purchase
AD589SH/883B Status: Production ROUND HEADER/METAL CAN 2 Mil Tube, 100 $12.06 $8.30 N  Material Info PCN Purchase
AD589TH Status: Production ROUND HEADER/METAL CAN 2 Mil Tube, 100 $8.72 $6.02 Y  Material Info PCN Purchase
AD589TH/883B Status: Production ROUND HEADER/METAL CAN 2 Mil Tube, 100 $16.32 $11.23 N  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close