Add to Signal Chain Designer

AD588:  Multiple Output, High Precision, Dual Tracking Reference

Product Details

The AD588 represents a major advance in state-of-the-art monolithic voltage references. Low initial error and low temperature drift give the AD588 absolute accuracy performance previously not available in monolithic form. The AD588 uses a proprietary ion-implanted, buried Zener diode and laser-wafer drift trimming of high stability thin film resistors to provide outstanding performance.

The AD588 includes the basic reference cell and three additional amplifiers that provide pin programmable output ranges. The amplifiers are laser trimmed for low offset and low drift to maintain the accuracy of the reference. The amplifiers are configured to allow Kelvin connections to the load and/or boosters for driving long lines or high current loads, delivering the full accuracy of the AD588 where it is required in the application circuit.

The low initial error allows the AD588 to be used as a system reference in precision measurement applications requiring 12-bit absolute accuracy. In such systems, the AD588 can provide a known voltage for system calibration in software. The low drift also allows compensation for the drift of other components in a system. Manual system calibration and the cost of periodic recalibration can, therefore, be eliminated. Furthermore, the mechanical instability of a trimming potentiometer and the potential for improper calibration can be eliminated by using the AD588 in conjunction with auto calibration software.

The AD588 is available in seven versions. The AD588JQ and AD588KQ are packaged in a 16-lead CERDIP and are specified for 0°C to +70°C operation. The AD588AQ and AD588BQ are packaged in a 16-lead CERDIP, and the AD588ARWZ is packaged in a 16-lead SOIC, and they are specified for the −25°C to +85°C industrial temperature range. The ceramic AD588TE and AD588TQ grades are specified for the full military/aerospace temperature range.

Product Highlights

  1. The AD588 offers 12-bit absolute accuracy without any user adjustments. Optional fine-trim connections are provided for applications requiring higher precision. The fine trimming does not alter the operating conditions of the Zener or the buffer amplifiers, and so does not increase the temperature drift.
  2. Output noise of the AD588 is very low, typically 6 μV p-p. A pin is provided for additional noise filtering using an external capacitor.
  3. A precision ±5 V tracking mode with Kelvin output connections is available with no external components. Tracking error is less than 1 mV, and a fine trim is available for applications requiring exact symmetry between the +5 V and −5 V outputs.
  4. Pin strapping capability allows configuration of a wide variety of outputs: ±5 V, +5 V, +10 V, −5 V, and −10 V dual outputs or +5 V, −5 V, +10 V, and −10 V single outputs.

FEATURES and BENEFITS

  • Low drift: 1.5 ppm/°C
  • Low initial error: 1 mV
  • Pin programmable output
  • +10 V, +5 V, ±5 V tracking, −5 V, −10 V
  • Flexible output force and sense terminals
  • High impedance ground sense
  • SOIC_W-16 and CERDIP-16 packages
  • MIL-STD-883-compliant versions available

Functional Block Diagram for AD588

Documentation

Title Content Type File Type
AD588: Multiple Output, High Precision, Dual-Tracking Reference Data Sheet (Rev L, 10/2010) (pdf, 543 kB) Data Sheets PDF
AD588 Military Data Sheet  (Rev A, 03/2001) (pdf) Data Sheets PDF
AN-713: The Effect of Long-Term Drift on Voltage References  (pdf, 237 kB) Application Notes PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
Ask The Applications Engineer-11
Voltage References

(Analog Dialogue, 30th Anniversary Reader Bonus)
Analog Dialogue HTML
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
What do I need to know about selecting and using Voltage References? FAQs/RAQs HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
Voltage Reference Selection & Evaluation Wizard Design Calculators HTML
Voltage Reference Wizard (downloadable)
This Wizard helps you select the most suitable voltage for a use with a data converter. Supply the Wizard with a given data converter; it will provide you with a number of suitable references plus the maximum DC error contributed to your overall system. Or enter the amount of DC error your system can tolerate and find out which of ADI’s reference and data converter pairs will meet your requirement.
Design Calculators HTML
AD588 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD588 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962-89728022A Status: Production LCC:CER LEADLESS CHIP CARR 20 Mil Tube, 54 $119.44 $115.40 N  Material Info PCN Purchase
AD588AQ Status: Production 16 ld CerDIP 16 Ind Tube, 25 $21.00 $18.98 N  Material Info PCN Purchase
AD588ARWZ Status: Production 16 ld SOIC - Wide 16 Ind Tube, 47 $20.00 $18.07 Y  Material Info PCN Purchase
AD588BQ Status: Production 16 ld CerDIP 16 Ind Tube, 25 $38.68 $34.96 N  Material Info PCN Purchase
AD588JQ Status: Production 16 ld CerDIP 16 Comm. Tube, 25 $18.01 $16.29 N  Material Info PCN Purchase
AD588KQ Status: Production 16 ld CerDIP 16 Comm. Tube, 25 $32.46 $29.35 N  Material Info PCN Purchase
AD588TE/883B Status: Production LCC:CER LEADLESS CHIP CARR 20 Mil Tube, 54 $120.39 $108.82 N  Material Info PCN Purchase
AD588TQ/883B Status: Production 16 ld CerDIP 16 Mil Tube, 25 $88.69 $80.19 N  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close