Add to Signal Chain Designer

AD1585:  5.0 V Micropower, Precision Series Mode Voltage Reference

Product Details

The AD1582/AD1583/AD1584/AD1585 are a family of low cost, low power, low dropout, precision band gap references. These designs are available as 3-terminal (series) devices and are packaged in the compact SOT-23, 3-lead surface-mount package. The versatility of these references makes them ideal for use in battery-powered 3 V or 5 V systems where there can be wide variations in supply voltage and a need to minimize power dissipation.

The superior accuracy and temperature stability of the AD1582/AD1583/AD1584/AD1585 result from the precise matching and thermal tracking of on-chip components. Patented temperature drift curvature correction design techniques minimize the nonlinearities in the voltage output temperature characteristic.

The AD1582/AD1583/AD1584/AD1585 series mode devices source or sink up to 5 mA of load current and operate efficiently with only 200 mV of required headroom supply. This family draws a maximum 70 µA of quiescent current with only a 1.0 µA/V variation with supply voltage. The advantage of these designs over conventional shunt devices is extraordinary. Valuable supply current is no longer wasted through an input series resistor, and maximum power efficiency is achieved at all input voltage levels.

The AD1582/AD1583/AD1584/AD1585 are available in three grades, A, B, and C; and are provided in a tiny footprint, the SOT-23. All grades are specified over the industrial temperature range of −40°C to +125°C.

Applications

  • Portable, battery-powered equipment; for example, notebook computers, cellular phones, pagers, PDAs, GPSs, and DMMs
  • Computer workstations; suitable for use with a wide range of video RAMDACs
  • Smart industrial transmitters
  • PCMCIA cards
  • Automotive
  • Hard disk drives
  • 3 V/5 V, 8-bit/12-bit data converters


FEATURES and BENEFITS

  • Series reference (2.5 V, 3 V, 4.096 V, 5 V)
  • Low quiescent current: 70 µA maximum
  • Current output capability: ±5 mA
  • Wide supply range: VIN = VOUT + 200 mV to
    12 V
  • Wideband noise (10 Hz to 10 kHz): 50 µV rms
  • Specified temperature range:
    −40°C to +125°C
  • Compact, surface-mount SOT-23 package

Pin Configuration Diagram for AD1585

Design Tools,Models,Drivers & Software

Title Content Type File Type
Voltage Reference Selection & Evaluation Wizard Design Calculators HTML
Voltage Reference Wizard (downloadable)
This Wizard helps you select the most suitable voltage for a use with a data converter. Supply the Wizard with a given data converter; it will provide you with a number of suitable references plus the maximum DC error contributed to your overall system. Or enter the amount of DC error your system can tolerate and find out which of ADI’s reference and data converter pairs will meet your requirement.
Design Calculators HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD1585 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD1585ARTZ-R2 Status: Production 3 ld SOT-23 3 Ind Reel, 250 $0.77 $0.77 Y  Material Info Notify Me Purchase
AD1585ARTZ-REEL7 Status: Production 3 ld SOT-23 3 Ind Reel, 3000 - $0.62 Y  Material Info PCN Purchase
AD1585BRTZ-REEL7 Status: Production 3 ld SOT-23 3 Ind Reel, 3000 - $0.86 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close