As shipped, the board is configured for dual supplies and high impedance input. Optional jumper locations enable low impedance and dc input connections. Using the low impedance input (Pin 1) often enables higher input signals than otherwise possible. A dc connection enables an ac plus dc measurement, but care must be taken so that the opposite polarity input is not dc-coupled to ground. See AD736 data sheet available on-line for schematics and further details.
Buy© 1995 - Analog Devices, Inc. All Rights Reserved