Analog Devices offers innovative clock and timing solutions designed to improve system performance, enable new architectures, and lower development and manufacturing costs. Products ranging from low phase noise PLLs to highly integrated clocking devices help to create an impressive offering of low jitter and low phase noise solutions for clock clean-up, synchronization, generation, delay, and distribution.
Download this PDF |
For more information on ... |
|
Integrated Clock Generation, Cleanup, Synchronization, and Distribution AD9516 Clock Generator with Integrated VCO Providing all critical timing functions on a single chip, the AD9516 combines low phase noise clock generation with 14-channel clock distribution at jitter levels <1 ps. To reduce board space and costs, the AD9516 integrates an integer-N synthesizer, two reference inputs, VCO, programmable dividers, adjustable delay lines and 14 clock drivers, including LVPECL, LVDS and CMOS. |
![]() |
|
|
AD9549 Network Clock Generator/Synchronizer Extended holdover functionality and jitter clean-up increases system stability and maximizes network uptime. A programmable digital loop filter capable of bandwidths <1 Hz enables the device to clean jitter from noisy input clocks. Flexible output frequency options are available up to 750 MHz. To view a complete list of integrated clock products, please visit the Clock Generation and Distribution Homepage. For information on new products, contact the Clock Development Group. |
![]() |
|
|
Direct Digital Synthesizers (DDS) for Clock/Timing Applications AD9910, AD9912, 1 GSPS DDS with 14-Bit DAC Offering outputs up to 400 MHz, these 1 GSPS DDS ICs are the first to integrate a 14-bit DAC, resulting in a lower noise floor. The AD9910 includes a fast 16-bit parallel port, easy frequency sweep capability, and programmable RAM. The AD9912 incorporates auxiliary low power DDS cores to provide targeted harmonic spur reduction, as well as a 48-bit frequency tuning word, and an on-board comparator. To view a complete list of direct digital synthesizers, please visit the DDS Homepage. For information on new products, contact the DDS Development Group. |
![]() |
|
PLL Synthesizers for Clock/Timing Applications ADF4002 Single, Low-Cost Clocking PLL With up to 400 MHz bandwidth, this product can be used to generate high frequency, low jitter, clocking signals for A/D and D/A converters. Additionally, by programming R & N to 1, the part can be used as a stand alone PFD and charge pump up to 200MHz. To view a complete list of PLLs, please visit the PLL Synthesizer Homepage. For information on new products, contact the PLL Synthesizer Group. |
![]() |
|
High Speed Comparators ADCMP600 to ADCMP609 Family of Rail-to-Rail Comparators Offering the industry's first LVDS comparator, this family includes very fast, versatile, and easy-to-use comparators, with power as low as 1mW. To view a complete list of high speed comparators, please visit the Comparator Homepage. For information on new products, including buffers, contact the High Speed Comparators Group. |
![]() |
|
Online Simulation Design Tools ADI's extremely successful design tools enable users to drastically reduce design iterations and time to market. By allowing users to observe detailed performance data in minutes, designers can quickly evaluate and optimize their designs. Free download is available: |
![]() |
© 1995 - Analog Devices, Inc. All Rights Reserved