content here.
content here.



Evaluate Inertial Sensing Technology

Close This Window

Product Samples

Product sample ordering information is available on the respective ADI product web page.


iMEMS® Evaluation Tools

iMEMS® Evaluation Boards are designed for evaluation and mechanical testing. The device mounts on the customer application. iMEMS® evaluation boards mount the particular sensor on a compact and rigid PCB and have a standard header on them to facilitate easy connection for dynamic evaluation. Note: No evaluation software accompanies this small board.

View Low g Accelerometers Evaluation Boards/Tools

View High g Accelerometers Evaluation Boards/Tools

View iMEMS® Gyroscopes Evaluation Boards/Tools

iMEMS® Evaluation Systems are designed to allow a quick and thorough evaluation of the iMEMS® sensor of interest. This system includes the ability to visually see real time output of the sensor, to allow modification of sensor registers and settings (where applicable), and to evaluate real time power consumption via the accompanying software GUI. This system is partitioned into a universal sensor evaluation motherboard connected to the specific sensor satellite board with the DUT. The EVAL-ADXLxxx-M part number includes the entire system - the universal motherboard, the connectors, the satellite DUT board, and the software GUI. The EVAL-ADXLxxx-S part number is only the specific satellite DUT board of interest for evaluation of other sensors when you already have the full –M system.

View iMEMS® Accelerometers Evaluation System


iSensor® Evaluation Tools (includes IMU products)

The iSensor® family of smart sensors provides system designers with the next-level of integration and performance, enabling greater value for a wide variety of industrial systems. To evaluate the capability and performance of the iSensor part, ADI offers small-geometry iSensor® evaluation boards that provide access using common connectors, as well as complete iSensor® evaluation systems.

For complete information, view iSensor® Evaluation Tools.

Ordering Evaluation Boards and Systems

Product evaluation board and system ordering information is available on the respective ADI product web page.


Application Notes


Technical Articles


Contact Technical Support