MULTI-OUTPUT CLOCK GENERATORS

ADI clock generation and distribution devices integrate key timing components such as a PLL, VCO, dividers, and fanout drivers, saving board space and reducing costs and complexity, while delivering industry-best performance.

Various levels of clock integration and functionality are available within ADI's family of multi-output clock generator products. With so many options, designers are better equipped to choose the most ideal clock generation and distribution IC for a particular system, from wired networking applications to wireless communications infrastructure.

For assistance in selecting the appropriate clock IC, refer to the Multi-Output Clock Generator Products Overview slides. (ppt, 537,600 bytes)

Recent Additions to the Multi-Output Clock Generator family:

  • AD9520-x - 12 LVPECL/24 CMOS Output Clock Generator with Integrated VCO
  • AD9522-x – 12 LVDS/24 CMOS Output Clock Generator with Integrated VCO

To jump to a specific product page, refer to the on-chip VCO frequency table below:

Generic VCO Frequency Range
AD9522-0 2.53 GHz - 2.95 GHz
AD9522-1 2.27 GHz - 2.65 GHz
AD9522-2 2.02 GHz - 2.33 GHz
AD9522-3 1.72 GHz - 2.25 GHz
AD9522-4 1.40 GHz - 1.80 GHz
AD9522-5 N/A
 
AD9520-0 2.53 GHz - 2.95 GHz
AD9520-1 2.27 GHz - 2.65 GHz
AD9520-2 2.02 GHz - 2.33 GHz
AD9520-3 1.72 GHz - 2.25 GHz
AD9520-4 1.40 GHz - 1.80 GHz
AD9520-5 N/A
 
AD9518-0 2.55 GHz - 2.95 GHz
AD9518-1 2.30 GHz - 2.65 GHz
AD9518-2 2.05 GHz - 2.33 GHz
AD9518-3 1.75 GHz - 2.25 GHz
AD9518-4 1.45 GHz - 1.80 GHz
 
Generic VCO Frequency Range
AD9517-0 2.55 GHz - 2.95 GHz
AD9517-1 2.30 GHz - 2.65 GHz
AD9517-2 2.05 GHz - 2.33 GHz
AD9517-3 1.75 GHz - 2.25 GHz
AD9517-4 1.45 GHz - 1.80 GHz
 
AD9516-0 2.55 GHz - 2.95 GHz
AD9516-1 2.30 GHz - 2.65 GHz
AD9516-2 2.05 GHz - 2.33 GHz
AD9516-3 1.75 GHz - 2.25 GHz
AD9516-4 1.45 GHz - 1.80 GHz
AD9516-5 N/A
 
AD9510 N/A
AD9511 N/A

To evaluate ADI clock products, download our free ADIsimCLK v1.2 Design and Evaluation Software (Includes simulations using AD9510/1 and AD9516/7/8)

沪ICP备09046653号
Send Feedback X
content here.
content here.

Send Feedback

Close