Short Range Transceivers : Application Notes
-
AN-0987: Designing a Wireless Transceiver System to Meet the Wireless M-Bus Standard
(pdf, 140 kB)
-
AN-917: Using an LC Harmonic Filter at 868 MHz and 915 MHz with the EVAL-ADF7020 and EVAL-ADF7025 Evaluation Boards
(pdf, 122 kB)
-
AN-915: CDR Operation for ADF7020, ADF7020-1, ADF7021, and ADF7025
(pdf, 102 kB)
-
AN-860: Using an External VCO with the ADF7010
(pdf, 160 kB)
-
AN-859: RF Port Impedance Data, Matching, and External Component Selection for the ADF7020-1, ADF7021, and ADF7021-N
(pdf, 333 kB)
-
AN-852: Using the Test DAC on the ADF702x to Implement Functions Such as Analog FM DEMOD, SNR Measurement, FEC Decoding, and PSK/4FSK Demodulation
(pdf, 259 kB)
-
AN-771: ADSP-BF533 EZ-KIT Lite and ADF70xx Interface
(pdf, 201 kB)
-
AN-764: ADF7020 RF Port Impedance Values for Matching Purposes
(pdf, 86 kB)