content here.
content here.

ADF7020:  ISM Band Transceiver IC

The ADF7020 is a low power, low-IF transceiver designed for operation in the license-free ISM bands at 433MHz, 868MHz and 915MHz. It is suitable for circuit applications that meet either the European ETSI EN-300-220 or the North American FCC, Part 15.247 and 15.249 regulatory standards. It operates from a 2.3 V to 3.6V power supply with programmable output power from -16 to +13dBm in 0.3dBm steps. ...More

ADF7020:  ISM Band Transceiver IC

Product Description

The ADF7020 is a low power, low-IF transceiver designed for operation in the license-free ISM bands at 433MHz, 868MHz and 915MHz. It is suitable for circuit applications that meet either the European ETSI EN-300-220 or the North American FCC, Part 15.247 and 15.249 regulatory standards. It operates from a 2.3 V to 3.6V power supply with programmable output power from -16 to +13dBm in 0.3dBm steps. Its receiver sensitivity is -117.5dBm at 1kbits/s in FSK mode or -110.5dBm at 9.6kbits/s. Power consumption is 20mA in receive mode and 30mA in transmit mode (+10dBm output).

Other features include on-chip VCO (voltage controlled oscillator), Fractional-N PLL, on-chip 7-bit ADC (analog-to-digital converter), digital received signal strength indication (RSSI), temperature sensor and a patent pending fully automatic AFC loop. This allows the ADF7020 to be used with lower tolerance crystals. Its leakage current is < 1uA in power down mode.

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

Ts

TOOLS, SOFTWARE & SIMULATION MODELS

  • Operates in the frequency bands: 433 to 464MHz and 862 to 928MHz
  • Implements complete transceiver solutions with few external components. No TR switch required.
  • Supports data rates of 0.3 to 200 kbits/s in FSK mode and 0.3 to 75 kbits/s in ASK mode
  • Operates on a 2.3V to 3.6V power supply with programmable output power from -16 to +13dBm in 0.3dBm steps
  • High Receiver Sensitivity, -117.5dBm at 1kbit/s, and high programmable output power, +13dBm, gives superiorlink margin.
  • Modulation Mode: FSK/ASK/GFSK
  • Output Frequency Range : 431-478 MHz,862-956 MHz
  • Maximum Data Rate (kbps): 200kbps
  • Programmable Output Power: -16dBm to +13dBm
  • +10dBm Pwr Consumption : 26mA
  • Package: 48-Lead CSP

Functional Block Diagram for ADF7020

Of Note ...

An Evaluation setup consists of two boards, a small form-factor radio module or daughter board (DB) and a mother board (MB) for interface to the PC. These need to be ordered separately. There are two different variations of mother board, a basic connector board (EVAL-ADF70XXMB) and a controller board with an embedded controller (EVAL-ADF70XXMB2) Please see Evaluation Boards for more information.

Technical Article: Low Power, Low Cost, Wireless ECG Holter Monitor

Part# Modulation Mode Output Frequency Range Maximum Data Rate (kbps) Programmable Output Power +10dBm Pwr Consumption Package Price* (1000-4999)
ADF7010 FSK/ASK/GFSK 902-928 MHz 76 -20dBm to +10dBm 30mA 24-Lead Tssop $1.69
ADF7011 FSK/ASK/GFSK 433-435MHz, 866-870MHz 76 -20dBm to +10dBm 30mA 24-Lead Tssop $1.69
ADF7012 FSK/ASK/GFSK 50-1000 MHz 150 -16dBm to +13dBm 21mA 24-Lead Tssop $1.52
ADF7020 FSK/ASK/GFSK 431-478 MHz, 862-956 MHz 200 -16dBm to +13dBm 26mA 48-Lead CSP $2.23
ADF7020-1 ASK/FSK/OOK, FSK/ASK/GFSK 135MHz to 650MHz. 200 -16dBm to +13dBm 21mA 48-Lead CSP $2.23
ADF7021 2FSK, 3FSK, 4FSK 80-650 MHz, 862-940 MHz 25 -16dBm to +13dBm 29mA 48-Lead CSP $2.88
ADF7021-N 2FSK, 3FSK, 4FSK 80-650 MHz, 842-916 MHz 24 -16dBm to +13dBm 29.2mA 48-Lead CSP $2.88
ADF7023 ASK/FSK/OOK 431-464 MHz, 862-928 MHz 300 -20dBm to +13dBm - - -
ADF7025 FSK 431-464 MHz, 862-870 MHz , 902-928 MHz 384 -16dBm to +13dBm 27mA 48-Lead CSP $2.88
ADF7901 ASK/FSK/OOK 369.5MHz-395.9MHz 20 '+5dBm to +14dBm 21mA 24-Lead Tssop $1.52
ADF7902 FSK 369.5MHz-395.9MHz 2 - - 24-Lead Tssop $1.52

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.