content here.
content here.

ADRF6704:  2500 MHZ TO 2900 MHZ QUADRATURE MODULATOR WITH INTEGRATED FRACTIONAL-N PLL AND VCO

The ADRF6704 is an IQ modulator with integrated PLL and VCO. The PLL/Synthesizer uses a Fractional-N PLL to generate a 2*FLO input to the I-Q modulator. The PLL reference input is supported from 12MHz to 160MHz. The phase detector output controls a charge pump whose output is integrated in an offchip loop-filter. The loop filter output is then applied to ...More

ADRF6704:  2500 MHz to 2900 MHz Quadrature Modulator with Integrated Fractional-N PLL and VCO

Product Description

The ADRF6704 is an IQ modulator with integrated PLL and VCO. The PLL/Synthesizer uses a Fractional-N PLL to generate a 2*FLO input to the I-Q modulator. The PLL reference input is supported from 12MHz to 160MHz. The phase detector output controls a charge pump whose output is integrated in an offchip loop-filter. The loop filter output is then applied to an integrated VCO. The VCO output at 2*FLO is then applied to a quadrature divider as well as to a programmable divider. The programmable divider is controlled by a sigma-delta modulator (SDM). The I-Q modulator has analog I + Q inputs which can be at baseband or optionally at a complex IF up to 200 MHz.

The modulator mixes the I-Q inputs from the analog inputs with the quadrature LO from the quadrature divider. The differential output is converted to a single-ended output intended to drive a 50-Ohm load with good output returnloss characteristics.

The modulator mixes the I-Q inputs from the analog inputs with the quadrature LO from the quadrature divider. The differential output is converted to a single-ended output intended to drive a 50-Ohm load with good output returnloss characteristics.

Td

TECHNICAL DOCUMENTATION

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

Ts

TOOLS, SOFTWARE & SIMULATION MODELS

  • IQ Modulator with Integrated Fractional-N PLL
  • Output frequency range: 400 MHz to 1300 MHz
  • Internal LO Frequency Range: 750 MHz to 1160 MHz
  • Output P1dB: +14 dBm
  • Output IP3: +29 dBm
  • Noise floor: -158 dBm/Hz
  • Baseband modulation bandwidth: 500 MHz (3 dB)
  • SPI serial interface for PLL programming
  • Power supply: +5 V / 210 mA
  • 40-pin 6 mm × 6 mm LFCSP
  • Part #: ADRF6704
  • Supply V: Single(+5)

OF NOTE

This part is not yet released to manufacturing. For samples and more information please contact the RF/IF Components Group.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.