content here.
content here.

ADRF6603:  2100 MHZ TO 2600 MHZ RX MIXER WITH INTEGRATED FRACTIONAL-N PLL AND VCO

The ADRF6603 is a high dynamic range active mixer with integrated PLL and VCO. The PLL/synthesizer uses a fractional-N PLL to generate a FLO input to the mixer. The reference input can be divided or multiplied then applied to the PLL phase detector. The PLL can support input reference frequencies between 12 MHz and 160 MHz. The phase detector output controls a charge pump whose ...More

ADRF6603:  2100 MHz to 2600 MHz Rx Mixer with Integrated Fractional-N PLL and VCO

Product Description

The ADRF6603 is a high dynamic range active mixer with integrated PLL and VCO. The PLL/synthesizer uses a fractional-N PLL to generate a FLO input to the mixer. The reference input can be divided or multiplied then applied to the PLL phase detector. The PLL can support input reference frequencies between 12 MHz and 160 MHz. The phase detector output controls a charge pump whose output is integrated in an off-chip loop-filter. The loop filter output is then applied to an integrated VCO. The VCO output at 2*FLO is then applied to a LO divider as well as to a programmable PLL divider.

The programmable divider is controlled by a sigma-delta modulator (SDM). The modulus of the SDM can be programmed between 2 and 2047.

The active mixer converts the single-ended 50 Ω RF input to a 200 Ω differential IF output. The IF output can operate up to 500 MHz.

The ADRF6603 is fabricated using an advanced silicon-germanium BiCMOS process. It is available in a 40-lead, exposed-paddle, Pb-free, 6 mm × 6 mm LFCSP package. Performance is specified over a −40°C to +85°C temperature range.

Applications

  • Cellular base stations
  • Td

    TECHNICAL DOCUMENTATION

    Eb

    EVALUATION BOARDS & DEVELOPMENT KITS

    Ts

    TOOLS, SOFTWARE & SIMULATION MODELS

    • Rx mixer with integrated fractional-N PLL
    • RF input frequency range: 1100 MHz to 3200 MHz
    • Internal LO range: 2100 MHz to 2600 MHz
    • Input P1dB: +12 dBm
    • Input IP3: +28 dBm
    • IP3 optimization via external pin
    • SSB noise figure: 13 dB
    • Voltage conversion gain: 6 dB
    • Matched 200 Ω IF output impedance
    • IF 3 dB bandwidth: 500 MHz
    • Programmable via three wire SPI interface
    • 40-pin 6 mm × 6 mm LFCSP package
    • Part #: ADRF6603
    • Supply V: Single(+5)

    OF NOTE

    This part is not yet released to manufacturing. For samples and more information please contact the RF/IF Components Group.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.