content here.
content here.

ADIsimSRD Design Studio

Create and optimize short-range wireless systems in no time before going to the lab!

ADIsimSRD Design Studio

The design and optimization of short-range wireless systems is a complex task due to the diverse range of interdependent parameters to be set. The range of subsystems to be considered in the development process include the PLL, RF filtering/matching, modulation type and demodulation process, packet data formatting, and average power consumption. Until now, system designers relied on a combination of spreadsheet-based tools and iterative lab work to help with the optimization of these parameters.

Analog Devices ADIsimSRD Design Studio is a very powerful tool allowing real-time simulation and optimization of many of the parameters in a typical wireless system using the ADF7xxx family of transceivers and transmitters. The development tool is based on the popular ADIsimPLL™ tool, and has been enhanced to allow users to view modulation in both the time and frequency domains. Furthermore, the ADIsimSRD Design Studio greatly simplifies the overall development process by creating a path along which a user can be guided and breaking down the design workflow into a number of distinct tasks.

Download a free copy of the ADIsimSRD Design Studio.

List of tasks available in ADIsimSRD Design Studio

  Task Name Description
1 New Design Wizard Includes default settings for the various regional regulations (FCC, ETSI, ARIB, etc.)
2 Link Budget Allows range estimation
3 Frequencies Worksheet Aids in choice of xtal and PFD
4 Transmitter Spectrum Extremely flexible spectrum analyzer (FFT based)
5 Antenna/Filter Help in matching circuits
6 Packet Formatting Enter in your packet structure to see effect on battery life and PER
7 Sync Detection Helps choose sync byte with good autocorrection properties
8 Power Consumption Different Sleep-Tx-Rx scenarios possible. Aids in battery life calculation