AD8364: LF to 2.7GHz, Dual 60dB TruPwr™ Detector
The AD8364 is a dual channel TruPwr™ detector, designed to provide wide dynamic range signal power measurement (> 60dB). The product provides an accurately scaled linear-in-dB output response, that ...More
AD8364: LF to 2.7GHz, Dual 60dB TruPwr™ Detector
Product Description
The AD8364 is a dual channel TruPwr™ detector, designed to provide wide dynamic range signal power measurement (> 60dB). The product provides an accurately scaled linear-in-dB output response, that is the equivalent Root-Mean-Square (RMS) of the input waveform.
The AD8364 integrates two matched individual channels on a single IC, enabling three RMS output voltages, an accurately scaled independent output for each input channel and a difference output that can measure the gain or loss between the two input signals. In addition to the RMS outputs, the AD8364 provides an output voltage proportional to temperature from on chip temperature sensor.
The AD8364 is ideally suited for the measurement of complex modulated waveforms, with large crest factors. The AD8364 is effectively waveform and modulation independent enabling the user to acquire a precise RMS level of complex modulated (QAM / QPSK / OFDM) wavefoms found high capacity wireless and wire-line communication networks. More detailed information on the CDMA and W-CDMA power measurements is shown within the product data sheet.
Features
- Accurate RMS-to-DC conversion from Low Frequency to 2.7GHz
- Input Dynamic Range 60dB typical: –55 dBm to +5 dBm
- Temperature Stable Linear-in-dB Scaled Output Response: 50 mV/dB
- Law Conformance Error: +/-0.5dB over
60dB range
- Waveform and Modulation Independent GSM Edge, CDMA, W-CDMA, QAM
- Fully Specified for 450MHz, 880MHz, 1.9GHz, 2.2GHz, 2.5GHz operation
- Fully Characterized over Temperature: -40°C to +85°C
- Single Supply Operation: 4.5-5.5 V
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD8364
LF to 2.7GHz, Dual 60dB TruPwr™ Detector
Other Diagrams for AD8364
LF to 2.7GHz, Dual 60dB TruPwr™ Detector
AD8364 Pin Configuration
Functional Block Diagram for AD8364
| Part# | Voltage Supply (V) | Supply Current (mA) | RF Freq (MHz) | Dynamic Range (dB) | Temp Stability (dB) | Output Response | Response Time (ns) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD8361 | 2.7 to 5.5 | 1.1 | 2500 | 30 | ±0.25 | Linear in Voltage | 320 | 6-Lead SOT-23, 8-Lead uSOIC | $3.80 |
| AD8362 | 4.5 to 5.5 | 20 | 3800 | 60 | ±1 | Linear in dB | 45 | 16-Lead SOP | $6.33 |
| AD8363 | 4.5 to 5.5 | - | 6000 | 50 | ±0.5 | Linear in dB | 8000 | 4 x 4 mm CSP | $99.00 |
| AD8364 | 4.5 to 5.5 | 72 | 2700 | 60 | ±0.5 | Linear in dB | 45 | 5 x 5 mm CSP | $7.94 |
| ADL5500 | 2.7 to 5.5 | 1.1 | 6000 | 30 | ±0.25 | Linear in Voltage | 10000 | WLCSP | $2.78 |
| ADL5501 | 2.7 to 5.5 | - | 6000 | 30 | ±0.25 | Linear in Voltage | 6000 | 6-Lead SC-70 | $2.42 |
| ADL5502 | 2.7 to 5.5 | - | 3800 | 30 | ±0.25 | Linear in Voltage | 15 | WLCSP | - |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8364 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8364-EVAL-500 | Prodn | EVALUATION BOARDS | - | Comm. | $100.19 | 12/05/2008 | N | Contact ADI | Add To Cart |
| AD8364-EVALZ-2140 | Prodn | EVALUATION BOARDS | - | Comm. | - | 12/05/2008 | Y | Contact ADI | Add To Cart |
| AD8364ACPZ-R2 | Prodn | 32 ld LFCSP (5x5mm) w/3.3mm exposed pad | 32 | Ind | $7.94 | 10/10/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8364ACPZ-REEL7 | Prodn | 32 ld LFCSP (5x5mm) w/3.3mm exposed pad | 32 | Ind | $7.94 | 11/14/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8364ACPZ-WP | Prodn | 32 ld LFCSP (5x5mm) w/3.3mm exposed pad | 32 | Ind | $7.94 | 10/10/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close