Radio Frequency Integrated Transceivers for WiMAX and LTE
Analog Devices offers a variety of integrated transceivers for wireless applications. The AD935x family of WiMAX transceivers offers a complete RF and mixed-signal system on a chip, which can support CPE and terminal implementations as well at small basestations like femto-cells and pico-cells. These transceivers integrate high sensitivity direct-conversion receivers and channel-select filtering at baseband, thus eliminating the need for external SAW filters. The highly linear transmitter offers state-of-the-art EVM and spurious performance. A low phase noise LO path is achieved by an integrated fractional-N synthesizer. Additionally, these transceivers integrate smart system features such as self-calibration, automatic gain control (AGC), transmit power control, and auxiliary ADCs and DACs for system monitoring, thus reducing the level of real-time signaling between the modem and the transceiver, dramatically simplifying the RF driver development and support. ADI also offers the ADF4602 family of UMTS Femtocell Transceivers and a wide range of Short Range Transceiver targeted at ISM transceivers.
RF Integrated Transceiver Diagram
| AD9352 |
2.3-2.7 |
3.5 to 20 |
3.7 |
1x1 |
-38 |
0-58 |
Digital ADI/Q™ |
9x9 |
| AD9352-5 |
4.9-6.0 |
3.5 to 20 |
5.5 |
1x1 |
-33 |
0-58 |
Digital ADI/Q™ |
9x9 |
| AD9353 |
3.3-3.8 |
3.5 to 20 |
3.7 |
1x1 |
-38 |
0-58 |
Digital ADI/Q™ |
9x9 |
| AD9354 |
2.3-2.7 |
3.5 to 10 |
3.0 |
2x1 |
-38 |
0-58 |
JESD207 |
8x8 |
| AD9355 |
3.3-3.8 |
3.5 to 10 |
3.0 |
2x1 |
-38 |
0-58 |
JESD207 |
8x8 |
| AD9356 |
2.3-2.7 |
3.5 to 10 |
3.0 |
2x2 |
-38 |
0-58 |
JESD207 |
10x10 BGA |
| AD9357 |
3.3-3.8 |
3.5 to 10 |
3.0 |
2x2 |
-38 |
0-58 |
JESD207 |
10x10 BGA |
Application Notes
Technical Documentation
For information on radio reference cards and ADI WiMAX, please email wimaxtransceivers@analog.com.