EVAL-ADF70XX: Development Platform for ADF702X family of ISM band Transceivers
This development platform provides the hardware and software to both evaluate and develop a low power, low data rate, wireless network using any of the ADF702X ISM band transceivers with the ...More
EVAL-ADF70XX: Development Platform for ADF702X family of ISM band Transceivers
Product Description
This development platform provides the hardware and software to both evaluate and develop a low power, low data rate, wireless network using any of the ADF702X ISM band transceivers with the ADIismLink proprietary protocol. The kit provides the ADIismLink communication protocol intended for use in the license-free ISM bands and adheres to the regulations specified by ETSI (433MHz & 868MHz) and the frequency hopping requirements of FCC 15.247 (902-928MHz).
The platform allows straightforward yet comprehensive configuration of the PHY and MAC layers of the ADIismLink protocol using the provided application software. This allows the user to investigate the trade-offs in protocol performance and also modify the protocol to suit their application. A restricted set of the ADIismLink source code is also provided allowing a developer to build their own application specific network.
The kit provides several demonstration networks, like a remote temperature sensor network, which allows the user to get a working wireless system up and running very quickly.
Kit Contents
The Development Kit order code is EVAL-ADF70XXMB2. This kit includes the following:
- 1 x Controller board
- 3.6V Lithium battery
- USB cable
- Serial Port Cable
- Demo/Evaluation Software (ADF7020Demo.exe & ADF7020Registers.exe)
- Application Development Code (restricted source code)
- Comprehensive Documentation
N.B The following is also necessary for a working network and is available separately:
- 1 x ADF702X RF Module
example:
915MHz optimized: EVAL-ADF7020DB1
868MHz optimized: EVAL-ADF7020DB2
433MHz optimized: EVAL-ADF7020DB3
For a full working network with 1 Base Unit and 2 End Points the following is required:
- 3 x EVAL-ADF70XXMB2
- 3 x EVAL-ADF7020DBX (X=1,2 or 3)
Development Tool Updates
Software
- Application Software
- Latest version of ADF7020Demo.exe
- ADF7020Registers.exe
- and corresponding DLLs
Download (zip, 75,712 bytes)
Documentation
Features
- ADIismLink - ETSI 868/433MHz duty cycled protocol and FCC 902-928MHz Frequency Hopping protocol.
- Low power, duty cycled protocol intended mainly for wireless sensor, telemetry and alarm applications.
- Star Network Topology, 1 Base Unit & up to 255 remote End Points.
- PHY and MAC layers of ADIismLink highly configurable in application software.
- ADIismLink restricted source code provided to allow user specific applications to be developed.
- Several demonstration networks provided including a temperature sensor network.
- Allows out of the box range testing.
- Detailed documentation explaining the ADIismLink protocol, hardware, and application software.
UMTS Femtocell Transceivers
| Part # | UMTS Band Coverage | Current Consumption | Receive Sensitivity | Gain Control Range | Package |
|---|---|---|---|---|---|
| ADF4602 | Bands 1 & 2 | 100 mA transmit and 50 mA receive | -113 dBm | 60 dB transmit & 90 dB receive | 40-lead LFCSP |
Integrated RF Transceivers
| Part # | Frequency (GHz) | Bandwidth (MHz) | NF | Type (Rx/Tx) | Tx EVM (dB) | Tx Gain Range (dB) | Interface (Digital) | Package Size LFCSP (mm) |
|---|---|---|---|---|---|---|---|---|
| AD9352 | 2.3-2.7 | 3.5 to 20 | 3.7 | 1x1 | -38 | 0-58 | Digital ADI/Q™ | 9x9 |
| AD9352-5 | 4.9-6.0 | 3.5 to 20 | 5.5 | 1x1 | -33 | 0-58 | Digital ADI/Q™ | 9x9 |
| AD9353 | 3.3-3.8 | 3.5 to 20 | 3.7 | 1x1 | -38 | 0-58 | Digital ADI/Q™ | 9x9 |
| AD9354 | 2.3-2.7 | 3.5 to 10 | 3.0 | 2x1 | -38 | 0-58 | JESD207 | 8x8 |
| AD9355 | 3.3-3.8 | 3.5 to 10 | 3.0 | 2x1 | -38 | 0-58 | JESD207 | 8x8 |
| AD9356 | 2.3-2.7 | 3.5 to 10 | 3.0 | 2x2 | -38 | 0-58 | JESD207 | 10x10 BGA |
| AD9357 | 3.3-3.8 | 3.5 to 10 | 3.0 | 2x2 | -38 | 0-58 | JESD207 | 10x10 BGA |
EVAL-ADF70XX Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| EVAL-ADF70XXEKZ1 | Prodn | EVALUATION BOARDS | - | Ind | $50.60 | 07/10/2009 | Y | Contact ADI | Add To Cart |
| EVAL-ADF70XXMBZ2 | Prodn | EVALUATION BOARDS | - | Ind | $151.80 | 07/10/2009 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close