Create and optimize short-range wireless systems in no time before going to the lab!
The design and optimization of short-range wireless systems is a complex task due to the diverse range of interdependent parameters to be set. The range of subsystems to be considered in the development process include the PLL, RF filtering/matching, modulation type and demodulation process, packet data formatting, and average power consumption. Until now, system designers relied on a combination of spreadsheet-based tools and iterative lab work to help with the optimization of these parameters.
Analog Devices ADIsimSRD Design Studio is a very powerful tool allowing real-time simulation and optimization of many of the parameters in a typical wireless system using the ADF7xxx family of transceivers and transmitters. The development tool is based on the popular ADIsimPLL™ tool, and has been enhanced to allow users to view modulation in both the time and frequency domains. Furthermore, the ADIsimSRD Design Studio greatly simplifies the overall development process by creating a path along which a user can be guided and breaking down the design workflow into a number of distinct tasks.
Download a free copy of the ADIsimSRD Design Studio.
List of tasks available in ADIsimSRD Design Studio
| 1 |
New Design Wizard |
Includes default settings for the various regional regulations (FCC, ETSI, ARIB, etc.) |
| 2 |
Link Budget |
Allows range estimation |
| 3 |
Frequencies Worksheet |
Aids in choice of xtal and PFD |
| 4 |
Transmitter Spectrum |
Extremely flexible spectrum analyzer (FFT based) |
| 5 |
Antenna/Filter |
Help in matching circuits |
| 6 |
Packet Formatting |
Enter in your packet structure to see effect on battery life and PER |
| 7 |
Sync Detection |
Helps choose sync byte with good autocorrection properties |
| 8 |
Power Consumption |
Different Sleep-Tx-Rx scenarios possible. Aids in battery life calculation |