Product Details

AD8372-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8372 DVGA. The evaluation board contains bypassable transformers to allow single ended or differential inputs and outputs on both DVGA channels, and a 25 pin D-Sub connector for external digital control of the on chip SPI port. This evaluation board requires only a single supply within the range of 4.5 V to 5.5 V.

Software and Tools

SampleBuy

Price, packaging, availability

AD8372 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8372-EVALZ Status: Production Evaluation Board - Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close