AD8368 Evaluation Board

Product Details

AD8368-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8368. Signal input and output SMA connections with a single ended setup is featured. AGC mode is easily setup with pulling the MODE pin low (SW1) and shorting the DETO pin to the GAIN pin (JP4). Setting the output setpoint is achieved by placing resistors R31 and R32 with the proper values. Access to the +5 V/60 mA supply is achieved with clip leads to the VPOS and GND testpoints; it has a range from +4.5 to +5.5 V.

SampleBuy

Price, packaging, availability

AD8368 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8368-EVALZ Status: Production Evaluation Board $100.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close