ANALOG DEVICES INTRODUCES BEST-IN-CLASS RADIO FREQUENCY ICS AT IMS2009

- New PLL, RF/IF gain blocks, driver amplifier and TruPwr™ detector offer industry’s best performance for a variety of RF applications; offering expands ADI’s extensive RF IC portfolio.

BOSTON, Mass.—International Microwave Symposium 2009 (IMS2009)  (06/08/2009) - Radio frequency integrated circuits (RF ICs) are the essential building blocks that enable voice, data and multimedia distribution in today’s cable, wireless communications and satellite networks. Analog Devices, Inc. (NYSE: ADI), a global leader in high-performance semiconductors for signal processing applications, announced today the introduction of several new RF ICs with best-in-class performance effective for demanding, high-performance communications infrastructure, industrial equipment and instrumentation, and defense applications. ADI is showcasing these products, which include a PLL (phase locked loop) synthesizer, two RF/IF gain blocks, a driver amplifier and a TruPwr™ rms power detector, at the IEEE Microwave Theory and Techniques Society’s IMS2009 in Boston (ADI booth #2030) on June 9-11, 2009.

PLL Allows Maximum Flexibility
Phase-locked loops (PLLs) are widely used in satellite, telecommunications, industrial instrumentation and other electronic applications. Adding to its popular PLL synthesizer family, Analog Devices’ new ADF4150 PLL synthesizer provides designers with a low phase-noise solution (figure of merit of -222 dBc/Hz), capable of either Fractional-N or Integer-N operation. Operating within a range up to 4.4 GHz, the ADF4150 is software-compatible with ADI’s recently released ADF4350 PLL/VCO (voltage controlled oscillator), offering flexibility for lower phase noise applications within next generation wireless infrastructure and cable networking equipment. The device is supported by the ADIsimPLL design tool that allows users to select VCO and loop filter and reference input to ease the design and selection of external components. The complete data sheet is available at http://www.analog.com/pr/ADF4150.

RF/IF Gain Blocks Offer Highest Dynamic Range up to 4 GHz
RF/IF gain blocks are used in a wide variety of cable TV, cellular, and instrumentation equipment applications. The ADL5601 and ADL5602 are broadband RF/IF gain blocks that operate from 50 MHz up to 4 GHz. The ADL5601 and ADL5602 offer the industry’s highest dynamic range available from internally matched gain blocks, by achieving extremely low noise figures and very high OIP3 specifications simultaneously across the entire 4 GHz frequency range. Both devices also feature integrated internal bias circuitry minimizing the need for external components, which saves board area and cost. Both devices are fully ESD protected and are available in the industry standard SOT-89 package. More specifications and datasheets are available at http://www.analog.com/pr/ADL5601 and http://www.analog.com/pr/ADL5602.

Broadband 1-W Driver Amplifier Consumes Less Power in a Smaller Package
Broadband driver amplifiers can be used in a wide variety of wired and wireless applications, including for the ISM, WLL, PCS, GSM, CDMA, W-CDMA, and LTE (long-term evolution) standards. The ADL5604 high-performance, low-power, broadband 1-W driver amplifier brings together the industry’s best combination of power (1 W) and operating frequency range (400 MHz to 2700 MHz.) The ADL5604 increases signal linearity, and consumes less power, relative to competing RF amplifiers, while being easy to tune. The low current consumption of 325 mA allows excellent thermal performance from a compact 4 mm x 4 mm LFCSP package. The ADL5604 also includes a shutdown function and integrates the active bias circuitry, which minimizes the need for external components. These features ease design complexities and enables RF designers to more quickly bring cost-effective, highly-efficient RF designs to market. More specifications and a datasheet are available at http://www.analog.com/pr/ADL5604.

TruPwr™ RMS Detector Offers Industry’s Best Temperature and Frequency Performance
ADI’s new ADL5902 TruPwr™ rms detector (root-to-means square detector) is designed for high-performance RF applications including power amplifier (PA) linearization/control loops, transmitter power control, transmitter signal strength indication (TSSI) and RF instrumentation that require accurate control of output power and use complex signals with highly varying peak-to-average ratios. The ADL5902 precisely measures signals with highly varying crest factors up to the industry’s highest frequency for an rms detector of 9 GHz. The ADL5902 also achieves an industry best temperature stability of < ±0.3 dB over its entire 60 dB dynamic range. The ADL5902 extends ADI’s award winning rms portfolio into new communications, military, and instrumentation applications due to its frequency and temperature stability advancements. The need for an external balun is also eliminated by sending incoming signals directly into the single-ended input. With these features the ADL5902 supports the industry’s focus on increasing efficiency and measurement precision in order to improve ease-of-use and reduce the overall system size and cost. For more information, visit http://www.analog.com/pr/ADL5902.

Pricing, Availability and Complementary Products
The following table denotes pricing and availability information for the new RF ICs:

Product
Availability
Price Per 1K Units
Package
ADF4150 PLL
Sampling Now
Please contact ADI Sales
4 mm × 4 mm LFCSP
ADL5601 Broadband Block
Sampling Now
$1.75
SOT-89
ADL5602 Broadband Gain Block
Sampling Now
$1.75
SOT-89
ADL5604 Broadband 1 W Driver Amplifier
Sampling Now
$5.74
4 mm × 4 mm LFCSP

These devices are compatible with a wide range of products from ADI. The ADF4150 synthesizer is compatible with the ADF4350 PLL/VCO. The ADL5601 and ADL5602 are compatible with ADI’s ADL5365 and ADL5367 active mixers, and the ADL5604 driver amplifier is compatible with the ADL5320 ¼ W driver amplifier.

ADI’s RF IC Portfolio Covers Entire RF Signal Chain
Using a unique combination of design skills, system understanding and process technologies, Analog Devices offers the broadest portfolio of RF ICs covering the entire RF signal chain from industry-leading high-performance RF function blocks to highly integrated WiMAX and short-range, single-chip transceiver solutions. The RF function blocks include DDS and PLL synthesizers; TruPwr™ rms power detectors and logarithmic amplifiers; X-Amp® VGAs; power amplifiers, LNAs and other RF amplifiers, mixers and direct conversion modulator and demodulator products. These products are supported by a wide range of free design tools to ease the development of RF systems. For more information, visit: http://www.analog.com/rf.

About Analog Devices

Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 100,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index. http://www.analog.com

TruPwr is a trademark of Analog Devices, Inc.

Editor's Contact Information:

Colleen Cronin
781/937-1622

colleen.cronin@analog.com

沪ICP备09046653号
Send Feedback X
content here.
content here.

Send Feedback

Close