SOT-89 RF/IF Amplifiers


SOT-89

EngineerZone
ADI's new RF EngineerZone provides a forum for discussions and questions relating to RF design. Get answers to your questions now.

Analog Devices provides a wide variety of RF/IF amplifiers in a SOT-89 package including driver amplifiers, intermediate frequency amplifiers and gain block amplifiers. ADI's SOT-89 amplifiers offer high levels of performance, on very low current consumption, making them extremely efficient. The amps also provide the highest dynamic range, which is accomplished by providing low noise figures and high OIP3 specifications simultaneously, across their entire frequency range.

Visit Product Pages to Order Samples & Download Data Sheets

  • ADL5320: 1/4 W Driver Amplifier, 400 - 2700 MHz
  • ADL5321: 1/4 W Driver Amplifier, 2300 - 4000 MHz
  • ADL5535: Intermediate Frequency Amplifier, 16 dB Gain, 20 - 1000 MHz
  • ADL5536: Intermediate Frequency Amplifier, 20 dB Gain, 20 - 1000 MHz
  • ADL5601: Gain Block Amplifier, 15 dB Gain, 50 - 4000 MHz
  • ADL5602: Gain Block Amplifier, 20 dB Gain, 50 - 4000 MHz



  • RF/IF Amplifier Portfolio: Learn more about ADI's complete portfolio of RF/IF amplifiers which includes gain blocks, drivers, LNAs, IFAs, and power amplifiers.
  • RF/IC Product Portfolio: Learn more about ADI's portfolio of high performance RF ICs for the entire RF signal chain.

SOT-89 RF/IF Amplifiers Resources


Send Feedback X
content here.
content here.

Send Feedback

Close