SOT-89 RF/IF Amplifiers
| ![]() ADI's new RF EngineerZone provides a forum for discussions and questions relating to RF design. Get answers to your questions now. |
Analog Devices provides a wide variety of RF/IF amplifiers in a SOT-89 package including driver amplifiers, intermediate frequency amplifiers and gain block amplifiers. ADI's SOT-89 amplifiers offer high levels of performance, on very low current consumption, making them extremely efficient. The amps also provide the highest dynamic range, which is accomplished by providing low noise figures and high OIP3 specifications simultaneously, across their entire frequency range.
Shorten your design time with the following related circuit combinations that have already been built and tested in the lab: CN0171: Low Noise, Low Distortion Single-Ended Input Drive Circuit for Differential Input IF Sampling ADCs© 1995 - Analog Devices, Inc. All Rights Reserved