Application Notes (2)
Circuit Note (1)
Analog Dialogue (1)
-
Ask The Application Engineer 36, Wideband A/D Converter Front-End Design Considerations II: Amplifier-or Transformer Drive for the ADC?
(Analog Dialogue, Volume 41 February 2007)
Data Sheets (1)
Glossary (1)
Overview (1)
-
RF Source Booklet
(pdf, 815 kB)
RF IC Product Overview - Version O (11/2012)
Product Reviews (4)
-
14-bit ADC Touts Best-In-Class SFDR At Half The Power Draw
(eeProductCenter, 9/1/2006) -
Differential Amp Buffers ADCs To 2 GHz
(Microwaves & RF, 1/2006) -
Dual 14-Bit ADC Speeds Up to WiMAX
(Electronicstalk, 12/20/2006) -
Dual 14-Bit ADC Supports 3G and WiMAX Basestations
(eeProductCenter, 12/18/2006)