The AD6623 Evaluation Kit is designed to provide a very simple means to evaluate the performance of the Digital UpConverter (DUC). The software tool kit consists of several components including SoftCell Filter Design software, documentation for the filter synthesis tool, evaluation board control software, and evaluation board manual. The SoftCell Filter Design software allows easy comparison between different distributions of interpolation between each of the stages. Since the chip is fully programmable, the synthesis tool allows detailed filter characteristics to be included when specifying desired filter performance. The evaluation board control software may be used to fully verify the performance of the AD6623.
The AD6623 Evaluation Kit can also be used to evaluate the performance of the AD6622 DUC, by selecting an AD6622 compatible mode in the evaluation board control software.
Technical notes are available in Adobe Acrobat Portable Document Format (PDF).
To download Documentation, select the links below:
The complete software package is available at no charge. To download the AD6623 Software, select links below:
© 1995 - Analog Devices, Inc. All Rights Reserved