EVALUATION BOARDS FOR PLL SYNTHESIZERS


Download Software
View Hardware Documentation

Single Channel

  Board Number RF Output RF Channel Space Loop Bandwidth Synthesizer Supply RF VCO Supply
1 EVAL-ADF411XEBZ11 - - - 5V or 3V -
2 EVAL-ADF4001EBZ22 - - - 5V or 3V -
3 EVAL-ADF4002EBZ12 - - - 3V -
4 EVAL-ADF4007EBZ1 - - - 3V -
5 EVAL-ADF4112EBZ1 836 MHz 30 kHz 3 kHz 5 V or 3 V 5 V
6 EVAL-ADF4113EBZ1 900 MHz 200 kHz 20 kHz 5 V or 3 V 5 V
7 EVAL-ADF4113EBZ2 1750 MHz 200 kHz 20 kHz 5 V or 3 V 5 V
8 EVAL-ADF4113HVEB1Z 1500 MHz 200 kHz 20 kHz 5 V or 3 V 5 V
9 EVAL-ADF4118EBZ1 1960 MHz 200 kHz 20 kHz 5 V or 3 V 5 V
10 EVAL-ADF4106EBZ1 5800 MHz 1 MHz 100 kHz 3 V 5 V
11 EVAL-ADF4108EBZ1 5800 MHz - - 3 V -

1 The EVAL-ADF411XEB1 is a general-purpose evaluation board with all auxiliary components (decoupling capacitors, power supply regulators) but without the synthesizer, VCO or loop filter. It can accommodate all devices in the ADF4110 and ADF4116 families, and ADF4106 and ADF4107 parts. This board should be ordered if the customer's requirements are different from what is listed for boards 3, 4, 5, 6 or 7 above. Samples of the specific synthesizer should be ordered at the same time. The customer can then insert this on the board, choose a VCO to meet the frequency requirements and design the loop filter to fit the application needs.

2 The EVAL-ADF4001EB2, and EVAL-ADF4002EBZ1 are general-purpose evaluation boards with all auxiliary components (decoupling capacitors, power supply regulators) but without VCO or loop filter. They contain the ADF4001BRUZ or ADF4002BRUZ respectively. The customer can choose a VCO to meet the frequency requirements and design the loop filter to fit the application needs.

By following the software link, above, you will be taken to a location where the evaluation board control software is available for download. Full documentation on each of the above boards is also included in this. At the software location, there is also a utility available to aid in the loop filter design.

Two Channel

  Board Number RF Output RF
Channel
Space
RF Loop Band-
width
Synthesizer
Supply
RF VCO Supply IF
Output
IF
Channel
Space
IF Loop
Bandwidth
IF VCO Supply
1 EVAL-ADF421XEB11 - - - 3 V or 5 V 3 V or 5 V - - - 3 V or 5 V
2 EVAL-ADF4208EB12 - - - 3 V or 5 V 3 V or 5 V - - - 3 V or 5 V

1 The EVAL-ADF421XEB1 is a board for the following list of devices: ADF4212L; ADF4217L; ADF4218L; ADF4219L. It contains all auxiliary components but without VCO's, Synthesizers or loop filters for the IF and RF sections. The board can be configured to meet the exact application requirements.

2 The EVAL-ADF4208EB1 is a board for the ADF4208 with all auxiliary components but without VCO's , Synthesizers or loop filters for the IF and RF sections. The board can be configured to meet the exact application requirements.

back to top




Evaluation Boards for Fractional-N PLL Synthesizers


Download Software
View Hardware Documentation

Single Channel

  Board Number RF Output RF Channel Space Loop Bandwidth Synthesizer Supply RF VCO Supply
1 EVAL-ADF4153EBZ1 1750 MHz 200 kHz 20 kHz 3V 5V
2 EVAL-ADF4154EBZ1 1650 MHz 300 kHz 100 kHz 3V 5V
3 EVAL-ADF4156EBZ1 5800 MHz 300 kHz 100 kHz 3V 5V
4 EVAL-ADF4157EB1Z 5800 MHz 0.29 Hz 8 kHz 3V 5V
5 EVAL-ADF4158EB1Z 5800 MHz 0.29 Hz 20 kHz 3V 5V

1. The EVAL-ADF4153EB1 is an evaluation board for the ADF4153. The board contains the ADF4153 and all auxiliary components but without a frequency reference.

2. The EVAL-ADF4154EB1 is an evaluation board for the ADF4154. The board contains the ADF4154 and all auxiliary components with a 19.2MHz reference.


Single Channel (Fast Settling)

  Board Number RF Output RF Channel Space Loop Bandwidth Synthesizer Supply RF VCO Supply
1 EVAL-ADF4193EBZ1 1843 MHz 200 kHz 60 kHz 3V 5V
2 EVAL-ADF4193EBZ2 - - - 3V 5V

1. The EVAL-ADF4193EB2 is an evaluation board for the ADF4193. The board contains the ADF4193 and all auxiliary component but without VCO's or loop filter for the RF. The board can be configured to meet the exact application requirements. Both the ADF4193 EB1 and EB2 evaluation boards require a suitable reference as specified in the datasheet.


Two Channel

  Board Number RF Output RF Channel Space RF Loop Bandwidth Synthesizer Supply RF VCO Supply IF Output IF Channel Space IF Loop Bandwidth IF VCO Supply
1 EVAL-ADF4252EBZ1 1750 MHz 200 kHz 20 kHz 3V 5V 540 MHz 200 kHz 20 kHz 5V
2 EVAL-ADF4252EBZ21 - - - 3V - - - - -

1 The EVAL-ADF4252EB2 is an evaluation board for the ADF4252. This is a 2-channel device with a Fractional-N RF channel and an Integer-N IF channel. The board contains the ADF4252BCP and all auxiliary components but without VCO's or loop filters for the RF and IF channels. The board can be configured to meet the exact application requirements.

back to top




Evaluation Boards for ADF4350 (Wideband Integrated Synthesizer + VCO)


Download Software
View Hardware Documentation


  Board Number RF Output RF Output Availability RF Channel Space Loop Bandwidth Synthesizer Supply RF VCO Supply
1 EVAL-ADF4350EB1Z1 137.5 - 4400 MHz Primary 200 kHz 20 kHz 3.3V 3.3V
2 EVAL-ADF4350EB2Z2 137.5 - 4400 MHz Primary/Auxiliary 200 kHz 20 kHz 3.3V 3.3V

1 The EVAL-ADF4350EB1Z is a higher performance evaluation board and the recommended board for ADF4350.

2 To utilize the Auxiliary RF Output, the EVAL-ADF4350EB2Z is recommended as this output is not available on the EVAL-ADF4350EB1Z.




Evaluation Boards for ADF4360 Family (Integrated Synthesizer + VCO)


Download Software
View Hardware Documentation


  Board Number RF Output RF Channel Space Loop Bandwidth ADF4360 Supply
1 EVAL-ADF4360-0EBZ1 2400MHz - 2725 MHz 200 kHz 10 kHz 3V
2 EVAL-ADF4360-1EBZ1 2050 MHz - 2450 MHz 200 kHz 10 kHz 3V
3 EVAL-ADF4360-2EBZ1 1850 MHz - 2150 MHz 200 kHz 10 kHz 3V
4 EVAL-ADF4360-3EBZ1 1600 MHz - 1950 MHz 200 kHz 10 kHz 3V
5 EVAL-ADF4360-4EBZ1 1450 MHz - 1750 MHz 200 kHz 10 kHz 3V
6 EVAL-ADF4360-5EBZ1 1200 MHz - 1400 MHz 200 kHz 10 kHz 3V
7 EVAL-ADF4360-6EBZ1 1050 MHz - 1250 MHz 200 kHz 10 kHz 3V
8 EVAL-ADF4360-7EBZ11 800 MHz - 920 MHz1 200 kHz 10 kHz 3V
9 EVAL-ADF4360-8EBZ12 110 MHz - 130 MHz2 1 MHz 50 kHz 3V
10 EVAL-ADF4360-9EBZ13 320 MHz - 384 MHz3 1.6 MHz 50 kHz 3V

1 The ADF4360-7 is a device that operates with an external inductor. The EVAL-ADF4360-7EBZ1 board uses a 3.9 nH inductor to give a range of 800 MHz to 920 MHz. If an alternative range is required, consult the data sheet to choose the correct inductor for a particular range. The full frequency range of the ADF4360-7 is 500 MHz to 2400 MHz.

2 The ADF4360-8 is a device that operates with an external inductor. The EVAL-ADF4360-8EBZ1 board uses a 220 nH inductor to give a range of 110 MHz to 130 MHz. If an alternative range is required, consult the data sheet to choose the correct inductor for a particular range. The full frequency range of the ADF4360-8 is 65 MHz to 400 MHz.

3 The ADF4360-9 is a device that operates with an external inductor. The EVAL-ADF4360-8EBZ1 board uses a 22 nH inductor to give a VCO range of 320 MHz to 384 MHz. If an alternative range is required, consult the data sheet to choose the correct inductor for a particular range. The full frequency range of the ADF4360-9 is 65 MHz to 400 MH in fundamental mode and 2 - 200 MHz with the programmable output divider enabled.



Last modified: 19th March, 2010

back to top

沪ICP备09046653号
Send Feedback X
content here.
content here.

Send Feedback

Close