Product Details

ADRF6820-EVALZ is a full featured evaluation board allowing all the necessary support circuitry to operate the ADRF6820 in its various configurations. The evaluation board includes an on-board USB to allow for register programming via the SPI port of the ADRF6820. For ease of evaluation, a footprint for an optional crystal oscillator for the PLL reference input is integrated on the board, therefore not requiring an additional signal source. The I and Q outputs of the demodulator can be outputted single-ended or differentially where the necessary SMA connectors and balun are populated. Finally, the ADRF6820-EVALZ is populated with multiple power management options including LDOs, switching regulators, and the option to bypass the power management circuitry and to directly source the ADRF6820 with external power supplies. The ADRF6820-EVALZ is a 6 layer, FR-4 based evaluation board, and with the power management option only a +6V source is required. The required software that complements the evaluation board can be found on the ADI webpage.


Software and Tools

SampleBuy

Price, packaging, availability

ADRF6820 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADRF6820-EVALZ Status: Production Evaluation Board $200.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close