TxMOD Products

ADRF660x Integrated Mixers



ADI's ADRF660x products integrate a high-linearity active RF mixer; RF input balun for single-ended 50 Ω input; and a PLL synthesizer with integrated VCO in one compact RF circuit.

The active mixer provides a voltage conversion gain of 6 dB, alleviating the need for additional IF amplification over competing passive mixers. The differential IF output is capable of supporting highest IF frequencies up to 500 MHz. The ADRF660x series can be used for receiver path down-conversion and transmit path observation receiver applications.

Click below to learn more details on these products:

ADRF6601
ADRF6602
ADRF6603
ADRF6604

ADRF670x Integrated Modulators



ADRF670X

ADI's ADRF670x products integrate a high dynamic range analog I/Q modulator, RF output switch and PLL with integrated VCO in one compact RFIC.

The modulator input bandwidth of 500 MHz is capable of supporting either a specified band or complex IF up-conversion transmit signal path. In addition, the modulator output supports a linear high output power level for wideband multi-carrier LTE applications.

Click below to learn more details on these products:

ADRF6701
ADRF6702
ADRF6703
ADRF6704

Additional Resources



Press Release:
Analog Devices Delivers Breakthrough Radio Frequency Circuits


Technical Article:
Cover Story: Integrated Devices Arm Infrastructure Radios, Source: Microwave & RF


Complementary Products:
The ADRF660x and ADRF670x are well-suited for use with ADI's leading mixed-signal converters, amplifiers and clocks. The following complementary components for the ADRF660x and ADRF670x are available to implement a complete radio transceiver:

AD9230 ADC
AD9122 TxDAC
ADL532x Transmit Drivers
ADL552x LNAs
AD9520-x Clock ICs


Design Tool: ADIsimRF
The ADRF660x and ADRF670x are supported by ADIsimRF design tool. Download your free copy now.


Learn more about ADI's RFICs for the Entire Signal Chain:
ADI offers the broadest portfolio of RFICs covering the entire RF signal chain. Learn more.

沪ICP备09046653号
Send Feedback X
content here.
content here.

Send Feedback

Close