ADL5380-29A-EVALZ is a fully populated, 4-layer, Rogers RO 3003-based evaluation board designed to allow easy evaluation of all features of the ADL5380 at RF input frequencies between 3 GHz to 6 GHz. The evaluation board integrates bypassable transformers to allow single ended or differential baseband I and Q outputs, and an option to drive the LO inputs with a single ended or differential signal. The evaluation board requires only a single supply within the range of 4.75 V to 5.25 V.
ADL5380-30A-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the ADL5380 at RF input frequencies less than 3 GHz. The evaluation board integrates bypassable transformers to allow single ended or differential baseband I and Q outputs, and an option to drive the LO inputs single ended or differential by an external synthesizer, and the evaluation board requires only a single supply within the range of 4.75 V to 5.25 V.
Buy© 1995 - Analog Devices, Inc. All Rights Reserved