RF Source

ADL5375 Modulator / ADL5382 Demodulator

ADL5375/ADL5382

Simplify your RF-to-baseband designs with industry's highest performance broadband Modulator and Demodulator

With the industry's broadest operating frequency ranges, the ADL5375 I-Q Modulator and ADL5382 I-Q Demodulator ICs enable you to implement standards such as GSM/EDGE, CDMA 2000, and W-CDMA, eliminating the need to select a modulator or demodulator for each cellular standard and operating band. Now you can implement one common radio platform for cellular standards as well as broadband wireless 802.16 WiMAX standards, which are increasingly being designed using direct conversion radio architectures.

   For More Information ...




Modulators/Demodulators Selection Table


Part # Function RF Freq (MHz) IQ Freq (MHz) Phase Error (deg) Amplitude Error (dB) VGA Range (dB) Noise Floor (dBm/Hz) Voltage Supply (V) Supply Current (max) Package Price* (1000 pcs.)
AD630 Demod; Mod dc to 2 ± 15 5 20-Lead DIP $6.18
AD8333 Demod dc to 50 0.1 0.05 -161 ± 5 44 32-Lead LFCSP $8.95
AD8339 Demod dc to 50 50 1 0.25 4.5 to 5.5 35 40-Lead LFCSP $11.95
AD8340 Vector Mod 700 to 1000 5 130 24-Lead LFCSP $7.50
AD8341 Vector Mod 1500 to 2400 -150.5 4.75 to 5.25 125 24-Lead LFCSP $7.50
AD8345 Mod 140 to 1000 80 0.5 0.2 -155 2.7 to 5.5 65 16-Lead Tssop $4.96
AD8346 Mod 800 to 2500 70 1 0.2 -147 2.7 to 5.5 45 16-Lead Tssop $4.40
AD8347 Demod 800 to 2700 65 1 0.3 69.5 2.7 to 5.5 64 28-Lead TSSOP $5.78
AD8348 Demod 50 to 1000 75 0.5 0.25 45 2.7 to 5.5 58 28-Lead TSSOP $4.95
AD8349 Mod 700 to 2700 160 0.3 0.1 -156 5 135 16-Lead Tssop $4.96
ADL5370 Mod 250 to 1300 700 -156 4.75 to 5.5 210 24-Lead LFCSP $4.98
ADL5371 Mod 700 to 1300 700 -156 4.75 to 5.5 175 24-Lead LFCSP $4.98
ADL5372 Mod 1500 to 2500 700 -158 4.75 to 5.5 175 24-Lead LFCSP $4.98
ADL5373 Mod 2300 to 3000 700 -156 4.75 to 5.5 175 24-Lead LFCSP $4.98
ADL5374 Mod 2800 to 4000 700 -155 4.75 to 5.5 175 24-Lead LFCSP $4.98
ADL5375 Mod 400 to 6000 500 -161 4.75 to 5.5 190 24-Lead LFCSP $4.98
ADL5382 Demod; Mod 700 to 2700 500 0.5 0.1 4.75 to 5.25 220 24-Lead LFCSP **
ADL5385 Mod 50 to 2200 500 0.33 0.03 -160 4.75 to 5.5 215 24-Lead LFCSP $4.98
ADL5390 Vector Mod 20 to 2400 230 -147 5 130 24-Lead LFCSP $7.50
ADL5590 Mod 869 to 960 -157 4.75 to 5.25 170 36-Lead LFCSP **
ADL5591 Mod 1805 to 1990 -157 4.75 to 5.25 170 36-Lead LFCSP **

** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

back to top

Send Feedback X
content here.
content here.

Send Feedback

Close